TAS5706A Status: ACTIVE

20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC


      
         
Alert me about changes<br/>to this product

 TAS5704 TAS5705 TAS5706ATAS5706B TAS5707 TAS5708 TAS5709 TAS5710 TAS5716 
Output Power(W)20  20  20  20  20  20  20  20  20  
Load(Min)(ohms)4  6  4  4  6  6  6  6  4  
Half Power THD + N @ 1 kHz (%)(kHz)<0.1  <0.1  <0.1  <0.1  < 0.1  < 0.1  < 0.1  <0.1  < 0.1  
Sampling Rate(kHz)32 - 192  32 - 192  32 - 192  32 - 192  8 - 48  8 - 48  8 - 48  8 - 48  32 - 192  
PVDD Supply(V)10 - 26  8 - 23  10 - 26  10 - 26  8 - 24  10 - 26  8 - 24  10 - 26  10 - 26  
Serial InterfaceI2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  
DVDD Supply(V)3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  
Closed LoopYes  No  Yes  Yes  No  Yes  No  Yes  Yes  
I2C Control I/FNo  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  
On-Chip Biquads (Speaker EQ)No  18  18  18  14  14  22  22  18  
Dynamic Range Control (DRC)No  2x  2x  2x  1x  1x  2-Band  2-Band  2x  
3D / Bass Boost SupportNo  No  No  No  No  No  Yes  Yes  Yes  
Volume ControlNo  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  
Output ConfigurationsStereo,2.1,4.0  Stereo,2.1  Stereo,2.1  Stereo,2.1,4.0  Stereo  Stereo  Stereo  Stereo  Stereo,2.1,4.0  
SE Output SupportYes  No  No  Yes  No  No  No  No  Yes  
Sub and Headphone Outputs (PWM)Sub Only  Yes  Yes  Yes  No  No  No  No  Yes  
Operating Temp Range(Celsius)0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  
Pin/Package64HTQFP  64HTQFP  64HTQFP  64HTQFP  48HTQFP  48HTQFP  48HTQFP  48HTQFP  64HTQFP  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5706B: 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support
  • TAS5704: 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC (H/W Controlled)
  • TAS5710: 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC
  • TPA3110D2: 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110)
  • TPA3100D2: 20-W Stereo Class-D Audio Power Amplifier (TPA3100)
  • SN74LVC1G08: Single 2-Input Positive-AND Gate

More Related Products

Product Information

Features

  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
  • TAS5706A Supports:
    • 2-Ch Bridged Outputs (20 W × 2)
  • TAS5706B Supports:
    • 2-Ch Bridged Outputs (20 W × 2)
    • 4-Ch Single-Ended Outputs (10 W × 4)
    • 2-Ch Single-Ended + 1-Ch Bridged (2.1 Mode) (10 W × 2 + 20 W)
  • Supports 32-kHz-192-kHz Sample Rates (LJ/RJ/I2S)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply
  • Wide PVCC Range From (10 V to 26 V)
    • No Separate Supply Required for Gate Drive
  • Headphone PWM Outputs
  • Subwoofer PWM Outputs
  • AM Interference Avoidance Support
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 48-dB to -79-dB Range—Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 7 Programmable Biquads for Speaker Equalization for Left and Right Channels
    • 4 Programmable Biquads for Bass Processing
    • Adaptive Biquad Coefficients for EQ and DRC Filters
    • Programmable Input and Output Mixers
    • Automatic Sample-Rate Detection and Coefficient Banking
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator Avoids the Need for External Crystal
    • Surface Mount, 64-Terminal, 10-mm × 10-mm HTQFP Package
    • Thermal and Short-Circuit Protection

All trademarks are the property of their respective owners.

Description

The TAS5706A/B is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.

The TAS5706A/B is a slave-only device receiving all clocks from external sources. The TAS5706A/B operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TAS5706APAPACTIVE0 to 853.30 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1)
TAS5706APAPG4ACTIVE0 to 853.30 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1)Contact TI Distributor or Sales Office
TAS5706APAPRACTIVE0 to 853.00 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&RPurchase Samples
TAS5706APAPRG4ACTIVE0 to 853.00 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
Call**TAS5706APAP
AmericasAvnet 110
Newark 75
AsiaFarnell Asia 10
EuropeFarnell 10
WorldwideDigiKey 497
Mouser Electronics 154
Call**TAS5706APAPG4
WorldwideDigiKey  Available
Call**TAS5706APAPR
AsiaWPI 825
WorldwideDigiKey 908
Call**TAS5706APAPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5706APAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5706APAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5706APAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5706APAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5706A Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TAS5706A Evaluation Module (EVM)TAS5706EVM2Texas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TAS5602   20-W Stereo Digital Amplifier Power Stage with Feedback   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)   Closed-Loop Power Stage for 2.1 Applications (Subwoofer)  
TPA3100D2   20-W Stereo Class-D Audio Power Amplifier (TPA3100)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (BTL Output)  
TPA3123D2   25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (SE Output)  
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   DirectPath(TM) Stereo Headphone Amplifier    
TPA6111A2   150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo Headphone Amplifier    
DRV603   3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS   3V RMS Line Driver    
Customers Who Evaluated This Product Also Evaluated...
TAS5706B 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5704 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC (H/W Controlled) DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5710 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5716 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3100D2 20-W Stereo Class-D Audio Power Amplifier (TPA3100) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
UCC28019 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
SN74LVC573A Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN74CBTLV16292 Low-Voltage 12-Bit 1-Of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here