TAS5710 Status: ACTIVE

20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS5704 TAS5705 TAS5706A TAS5706B TAS5707 TAS5708 TAS5709 TAS5710TAS5716 
Output Power(W)20  20  20  20  20  20  20  20  20  
Load(Min)(ohms)4  6  4  4  6  6  6  6  4  
Half Power THD + N @ 1 kHz (%)(kHz)<0.1  <0.1  <0.1  <0.1  < 0.1  < 0.1  < 0.1  <0.1  < 0.1  
Sampling Rate(kHz)32 - 192  32 - 192  32 - 192  32 - 192  8 - 48  8 - 48  8 - 48  8 - 48  32 - 192  
PVDD Supply(V)10 - 26  8 - 23  10 - 26  10 - 26  8 - 24  10 - 26  8 - 24  10 - 26  10 - 26  
Serial InterfaceI2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  
DVDD Supply(V)3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  
Closed LoopYes  No  Yes  Yes  No  Yes  No  Yes  Yes  
I2C Control I/FNo  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  
On-Chip Biquads (Speaker EQ)No  18  18  18  14  14  22  22  18  
Dynamic Range Control (DRC)No  2x  2x  2x  1x  1x  2-Band  2-Band  2x  
3D / Bass Boost SupportNo  No  No  No  No  No  Yes  Yes  Yes  
Volume ControlNo  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  
Output ConfigurationsStereo,2.1,4.0  Stereo,2.1  Stereo,2.1  Stereo,2.1,4.0  Stereo  Stereo  Stereo  Stereo  Stereo,2.1,4.0  
SE Output SupportYes  No  No  Yes  No  No  No  No  Yes  
Sub and Headphone Outputs (PWM)Sub Only  Yes  Yes  Yes  No  No  No  No  Yes  
Operating Temp Range(Celsius)0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  
Pin/Package64HTQFP  64HTQFP  64HTQFP  64HTQFP  48HTQFP  48HTQFP  48HTQFP  48HTQFP  64HTQFP  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5716: 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost
  • TAS5630: Analog input 300W Stereo (600W total) class D amplifier with integrated feedback
  • TPA3110D2: 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110)
  • TAS5615: Analog input 160W Stereo (300W total) class D amplifier with integrated feedback

Product Information

Features

  • Audio Input/Output
    • 20-W Into an 8-Ω Load From an 18-V Supply
    • Wide PVCC Range (10 V to 26 V)
    • Supports One Serial Audio Input (8 kHz - 48 kHz Sample Rates) (LJ/RJ/I2S)
    • Power-Stage Feedback Allows Operation From Poorly Regulated Power Supplies
  • Audio/PWM Processing
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • High-End 32-Bit Data Path Audio Processor
    • 18 Biquads for Speaker EQ
    • Dynamic Range Control (DRC)
    • Support for Pseudo Bass and 3D Effects
  • Benefits
    • EQ: Speaker Equalization for Better Sound
    • 2-Band DRC: Improved Bass Performance, Enables Speaker Protection and Night mode Listening
    • Autobank Switching: Preloaded Coefficients for Three Different Sample Rates Eliminates the Need to Update Coefficients When Sample Rate Changes
    • Autodetect: Automatically Detects Sample-Rate Changes Eliminating the Need for External Microprocessor Intervention
    • Closed-Loop Power Stage: Enables Wide PVCC Operating Range and Reduced Power Supply Ripple Distortion

Description

The TAS5710 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. A 32-bit datapath eliminates the need for pre-scaling before processing and preserves signal integrity without sacrificing dynamic range. A digital audio processor with fully programmable digital filters allows designers to custom tune speakers for optimum sound in small enclosures. A programmable DRC can adjust power levels for a scaleable design while also enabling night-mode listening modes.

The closed-loop architecture allows the device to operate from poorly regulated supplies. Figure 1 below shows the benefit of the feedback architecture when a noisy supply (1kHz, 500mVpp ripple) modulates a 10kHz audio input.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TAS5710PHPACTIVE0 to 852.65 | 1kuHTQFP (PHP) | 48 View 250 | JEDEC TRAY (5+1)Purchase Samples
TAS5710PHPRACTIVE0 to 852.65 | 1kuHTQFP (PHP) | 48 View 1000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**TAS5710PHP
AmericasArrow 250
Avnet 250
Newark 250
AsiaFarnell Asia 245
WPI 250
EuropeArrow Northern Europe 250
Avnet-SILICA 250
EBV Elektronik 125
Farnell 245
Spoerle 250
WorldwideMouser Electronics 249
TI Lead Time*: 20 WeeksTAS5710PHPR
WorldwideDigiKey 208
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5710PHP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-5-260C-48HRSViewView
TAS5710PHPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-5-260C-48HRSViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5710 Help

Datasheet

  • TAS5710  (PDF, 1178 KB)
    12 Aug 2008

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TAS5710 Evaluation Module (EVM)TAS5710EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TPA3100D2   20-W Stereo Class-D Audio Power Amplifier (TPA3100)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (BTL Output)  
TPA3123D2   25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (SE Output)  
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   DirectPath(TM) Stereo Headphone Amplifier    
TPA6111A2   150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo Headphone Amplifier    
DRV603   3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS   2V RMS Line Driver    
Customers Who Evaluated This Product Also Evaluated...
TAS5716 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5630 Analog input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5615 Analog input 160W Stereo (300W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here