|
|
|
|
Special NoteSee datasheet for TB5D1MLD, TB5D1MLDR, TB5D1MLDW, TB5D1MLDWR
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These quad differential drivers are TTL input to pseudo-ECL differential output used for digital data transmission over balanced transmission lines. The TB5D1M device is a pin and functional replacement for the Agere systems BDG1A and BPNGA quad differential drivers. The TB5D1M has a built-in lightning protection circuit to absorb large transitions on the transmission lines without destroying the device. When the circuit is powered down it loads the transmission line, because of the protection circuit. The TB5D2H device is a pin and functional replacement for the Agere systems BDG1A and BDGLA quad differential drivers. Upon power down the TB5D2H output circuit appears as an open circuit and does not load the transmission line. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TB5D1MD | ACTIVE | -40 to 85 | 8.50 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TB5D1MDE4 | ACTIVE | -40 to 85 | 8.50 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TB5D1MDR | ACTIVE | -40 to 85 | 7.70 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TB5D1MDRE4 | ACTIVE | -40 to 85 | 7.70 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TB5D1MDW | ACTIVE | -40 to 85 | 8.50 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| TB5D1MDWE4 | ACTIVE | -40 to 85 | 8.50 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| TB5D1MDWR | ACTIVE | -40 to 85 | 7.70 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TB5D1MDWRE4 | ACTIVE | -40 to 85 | 7.70 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTB5D1MD | |||
| Americas | Rochester Electronics | 366 | |
| Asia | WPI | 54 | |
| Worldwide | DigiKey | 39 | |
| Mouser Electronics | 37 | ||
| TI Lead Time*: 20 WeeksTB5D1MDE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 34 | ||
| TI Lead Time*: 20 WeeksTB5D1MDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTB5D1MDRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTB5D1MDW | |||
| Americas | Newark | 40 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 139 | |
| TI Lead Time*: 20 WeeksTB5D1MDWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTB5D1MDWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTB5D1MDWRE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TB5D1MD | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
| TB5D1MDE4 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
| TB5D1MDR | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
| TB5D1MDRE4 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
| TB5D1MDW | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
| TB5D1MDWE4 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
| TB5D1MDWR | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
| TB5D1MDWRE4 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1YEAR/Level-1-220C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TB5D1M 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65ELT22 | 5V Dual TTL to Differential PECL Translator | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| TB5R1 | Quad PECL Line Receiver | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| TB5T1 | 5V Dual Full-Duplex PECL Transceiver | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| SN65EPT22 | 3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| SN65LVEL11 | 3.3V PECL 1:2 Fanout Buffer | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| SN65ELT20 | 5V TTL to Differential PECL Translator | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| TB3R1 | 3.3V Quad PECL Receiver | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |
| TS3L100 | Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance | SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES | TI customers also evaluated this product. |
| PCA9554A | Remote 8-Bit I2C and SMBus I/O Expander with Interrupt Output and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| SN74AVC4T245 | 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| ADS2807 | 12-Bit, 50 MSPS Dual ADC, Int/Ext Ref., program. input range w/Out of Range Flg | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS2806 | 12-Bit, 32 MSPS Dual ADC, Int/Ext Ref., program. input range w/Out of Range Flag | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DRV8809 | Combo motor driver with DC-DC converters | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |

No Tags are Available for this Part Number