TB5D2H Status: ACTIVE

5V Quad PECL Driver


      
         
Alert me about changes<br/>to this product


Special Note

See datasheet for TB5D2HLD, TB5D2HLDR, TB5D2HLDW, TB5D2HLDWR

 TB5D1M TB5D2HTB5R3 
Supply Voltage(s)(V)5  5  5  
ICC(Max)(mA)40  40  50  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
No. of Tx4  4   
Tx tpd(Typ)(ns)2  2   
No. of Rx  4  
Rx tpd(Typ)(ns)  3.5  
Input SignalTTL  TTL  PECL  
Output SignalPECL  PECL  TTL  
Part-to-Part Skew(Max)(ps)1000  1000  1500  
ESD HBM(kV)3  3  3  
Pin/Package16SOIC  16SOIC  16SOIC  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65EL16: 5.0 V ECL Differential Buffer

Product Information

Features

  • Functional Replacements for the Agere BDG1A, BPNGA and BDGLA
  • Pin-Equivalent to the General-Trade 26LS31 Device
  • 2.0 ns Maximum Propagation Delays
  • 0.15 ns Output Skew Typical Between ± Pairs
  • Capable of Driving 50- Loads
  • 5.0-V or 3.3-V Supply Operation
  • TB5D1M Includes Surge Protection on
    Differential Outputs
  • TB5D2H No Line Loading When VCC = 0
  • Third State Output Capability
  • -40°C to 85°C Operating Temp Range
  • ESD Protection HBM > 3 kV and CDM > 2 kV
  • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Packages
  • APPLICATIONS
    • Digital Data or Clock Transmission Over
      Balanced Transmission Lines

Description

These quad differential drivers are TTL input to pseudo-ECL differential output used for digital data transmission over balanced transmission lines.

The TB5D1M device is a pin and functional replacement for the Agere systems BDG1A and BPNGA quad differential drivers. The TB5D1M has a built-in lightning protection circuit to absorb large transitions on the transmission lines without destroying the device. When the circuit is powered down it loads the transmission line, because of the protection circuit.

The TB5D2H device is a pin and functional replacement for the Agere systems BDG1A and BDGLA quad differential drivers. Upon power down the TB5D2H output circuit appears as an open circuit and does not load the transmission line.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TB5D2HDACTIVE-40 to 858.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5D2HDE4ACTIVE-40 to 858.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5D2HDRACTIVE-40 to 857.70 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5D2HDRE4ACTIVE-40 to 857.70 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5D2HDWACTIVE-40 to 858.50 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5D2HDWE4ACTIVE-40 to 858.50 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5D2HDWRACTIVE-40 to 857.70 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5D2HDWRE4ACTIVE-40 to 857.70 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:49 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTB5D2HD
AmericasArrow >1k
Avnet 20
Rochester Electronics 271
WorldwideDigiKey 47
Mouser Electronics 35
TI Lead Time*: 20 WeeksTB5D2HDE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5D2HDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5D2HDRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5D2HDW
WorldwideDigiKey 72
Mouser Electronics 34
TI Lead Time*: 20 WeeksTB5D2HDWE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5D2HDWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5D2HDWRE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TB5D2HD RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView
TB5D2HDE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView
TB5D2HDR RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView
TB5D2HDRE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView
TB5D2HDW RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView
TB5D2HDWE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView
TB5D2HDWR RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView
TB5D2HDWRE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1YEAR/Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TB5D2H Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65EL16 5.0 V ECL Differential Buffer LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here