TB5R3 Status: ACTIVE

Quad PECL Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TB5D1M TB5D2H TB5R3
Supply Voltage(s)(V)5  5  5  
ICC(Max)(mA)40  40  50  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
No. of Tx4  4   
Tx tpd(Typ)(ns)2  2   
No. of Rx  4  
Rx tpd(Typ)(ns)  3.5  
Input SignalTTL  TTL  PECL  
Output SignalPECL  PECL  TTL  
Part-to-Part Skew(Max)(ps)1000  1000  1500  
ESD HBM(kV)3  3  3  
Pin/Package16SOIC  16SOIC  16SOIC  
 SamplesSamplesSamples
 InventoryInventoryInventory

Product Information

Features

  • Functional Replacement for the Agere BRF1A
  • Pin Equivalent to General Trade 26LS32
  • High InputImpedance Approximately 8 k
  • <2.6-ns Maximum Propagation Delay
  • TB5R3 Provides 50-mV Hysteresis (Typical)
  • -1.1-V to 7.1-V Common-Mode Input Voltage Range
  • Single 5-V ±10% Supply
  • ESD Protection HBM > 3 kV and CDM > 2 kV
  • Operating Temperature Range: -40°C to 85°C
  • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Package
  • APPLICATIONS
    • Digital Data or Clock Transmission Over Balanced Lines

Description

These quad differential receivers accept digital data over balanced transmission lines. They translate differential input logic levels to TTL output logic levels.

The TB5R3 is a pin- and function-compatible replacement for the Agere systems BRF1A; it includes 3-kV HBM and 2-kV CDM ESD protection.

The power-down loading characteristics of the receiver input circuit are approximately 8 k relative to the power supplies; hence they do not load the transmission line when the circuit is powered down.

The packaging for this differential line receiver is a 16-pin gull wing SOIC (DW) or a 16 pin SOIC (D).

The enable inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TB5R3DACTIVE-40 to 8511.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5R3DG4ACTIVE-40 to 8511.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5R3DRACTIVE-40 to 8510.85 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5R3DRG4ACTIVE-40 to 8510.85 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5R3DWACTIVE-40 to 8511.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5R3DWG4ACTIVE-40 to 8511.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TB5R3DWRACTIVE-40 to 8510.85 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5R3DWRG4ACTIVE-40 to 8510.85 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5R3LDACTIVE-40 to 8511.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5R3LDRACTIVE-40 to 8510.85 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5R3LDWACTIVE-40 to 8511.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TB5R3LDWRACTIVE-40 to 8510.85 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:49 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTB5R3D
AmericasRochester Electronics >1k
WorldwideDigiKey 282
Mouser Electronics 40
TI Lead Time*: 20 WeeksTB5R3DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5R3DR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5R3DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5R3DW
AmericasRochester Electronics 280
WorldwideDigiKey 126
Mouser Electronics 40
TI Lead Time*: 20 WeeksTB5R3DWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5R3DWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5R3DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTB5R3LD
AmericasAvnet 24
AsiaFarnell Asia 80
EuropeFarnell 80
TI Lead Time*: 20 WeeksTB5R3LDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTB5R3LDW
None Reported
View Distributors
TI Lead Time*: 20 WeeksTB5R3LDWR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TB5R3D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TB5R3LD RoHS Compliant Green (RoHS & no Sb/Br) CU SNPB Level-1-260C-UNLIMViewView
TB5R3LDR  TBD CU SNPB Level-1-220C-UNLIMViewView
TB5R3LDW  TBD CU SNPB Level-1-220C-UNLIMViewView
TB5R3LDWR  TBD CU SNPB Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TB5R3 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here