|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
CompactPCI is a trademark of PCI Industrial Computer Manufacturers Group. DESCRIPTION/ORDERING INFORMATIONThe TCA4311 is a hot swappable I2C bus buffer that supports I/O card insertion into a live backplane without corruption of the data and clock busses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, this device provides bidirectional buffering, keeping the backplane and card capacitances isolated. During insertion, the SDA and SCL lines are precharged to 1 V to minimize the current required to charge the parasitic capacitance of the chip. When the I2C bus is idle, the TCA4311 can be put into shutdown mode by setting the EN pin low. When EN is high, the TCA4311 resumes normal operation. It also includes an open drain READY output pin, which indicates that the backplane and card sides are connected together. When READY is high, the SDAIN and SCLIN are connected to SDAOUT and SCLOUT. When the two sides are disconnected, READY is low. Both the backplane and card may be powered with supply voltages ranging from 2.7 V to 5.5 V, with no restrictions on which supply voltage is higher. The TCA4311 has standard open-drain I/Os. The size of the pullup resistors to the I/Os depends on the system, but each side of this buffer must have a pullup resistor. The device is designed to work with Standard Mode and Fast Mode I2C devices in addition to SMBus devices. Standard Mode I2C devices only specify 3 mA in a generic I2C system where Standard Mode devices and multiple masters are possible. Under certain conditions, high termination currents can be used. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TCA4311D | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples |
| TCA4311DG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples |
| TCA4311DGKR | ACTIVE | -40 to 85 | 1.45 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |
| TCA4311DGKRG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |
| TCA4311DR | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |
| TCA4311DRG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:48 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTCA4311D | |||
| Americas | Newark | 215 | |
| Asia | Farnell Asia | 102 | |
| WPI | 38 | ||
| Europe | Avnet-SILICA | >1k | |
| Farnell | 102 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTCA4311DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTCA4311DGKR | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | 750 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksTCA4311DGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTCA4311DR | |||
| Americas | Arrow | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | 953 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksTCA4311DRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TCA4311D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TCA4311DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TCA4311DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TCA4311DGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TCA4311DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TCA4311DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TCA4311 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCA9515A | Dual Bidirectional I2C Bus and SMBus Repeater | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| CD74HC4051 | High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74AHC1G14 | Single Schmitt-Trigger Inverter Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74HC244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74AHC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number