Home Interface I2C & I3C ICs I2C general-purpose I/Os (GPIOs)

TCA9539-Q1

ACTIVE

Automotive 16-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers

Product details

Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 4 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 4 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Open-drain active-low interrupt output
  • Active-low reset input
  • 5 V tolerant input and output ports
  • Compatible with most microcontrollers
  • 400 kHz Fast I2C bus
  • Polarity inversion register
  • Internal power-on reset
  • No glitch on power up
  • Address by two hardware address pins for use of up to four devices
  • Latched outputs for directly driving LEDs
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Open-drain active-low interrupt output
  • Active-low reset input
  • 5 V tolerant input and output ports
  • Compatible with most microcontrollers
  • 400 kHz Fast I2C bus
  • Polarity inversion register
  • Internal power-on reset
  • No glitch on power up
  • Address by two hardware address pins for use of up to four devices
  • Latched outputs for directly driving LEDs
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)

The TCA9539-Q1 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 3.6 V. The device supports 100 kHz (I2C Standard mode) and 400 kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9539-Q1 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539-Q1 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on reset. Also, the TCA9539-Q1 has a hardware RESET pin that can be used to reset the device to its default state.

The TCA9539-Q1 I2C I/O expander is qualified for automotive applications.

spacer

The TCA9539-Q1 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 3.6 V. The device supports 100 kHz (I2C Standard mode) and 400 kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9539-Q1 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539-Q1 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on reset. Also, the TCA9539-Q1 has a hardware RESET pin that can be used to reset the device to its default state.

The TCA9539-Q1 I2C I/O expander is qualified for automotive applications.

spacer

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCA6408A-Q1 ACTIVE Automotive 8-bit translating I2C/SMBus I/O expander with interrupt, reset & config registers 8-bit IO expander with level translation
NEW TCAL9539-Q1 ACTIVE Automotive 16-bit low voltage I²C/SMBus I/O expander w/interrupt, reset and agile I/O configuration Enhanced version with wider supply voltage range and agile I/O configuration registers

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TCA9539-Q1 Automotive Low Voltage 16-Bit I2C and SMBus Low-Power I/O Expander with Interrupt Output, Reset Pin, and Configuration Registers datasheet (Rev. D) PDF | HTML 08 Oct 2021
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
Application brief Zonal Architecture and MCU I/O Expansion PDF | HTML 02 Feb 2023
Functional safety information TCA9539-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 20 Apr 2021
Application note I2C Dynamic Addressing 25 Apr 2019
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534ATCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Not available on TI.com
Simulation model

TCA9539 IBIS Model

SCPM025.ZIP (98 KB) - IBIS Model
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDEP-01017 — Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00580 — Automotive-Qualified 16-Bit Rotary Quadrature Decoder Reference Design

People prefer to use knobs over touchscreens in many situations.  This solution minimizes the required connections to a microcontroller to monitor a rotary quadrature encoder's direction and distance of rotation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00296 — Automotive Body Control Module Driver Reference Design

TIDA-00296 is a reference design that highlights TI's high-side and low-side relay, motor, and load driver portfolios. The loads for this design (door locks, window lifts, seat heaters, HVAC, lamps, and LEDs) were chosen to show the range of loads that a BCM can drive and how TI's solutions fit (...)
Test report: PDF
Schematic: PDF
Package Pins Download
TSSOP (PW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos