TCA9539 Status: ACTIVE

Remote 16-Bit I2C And SMBus, Low-Power I/O Expander With Interrupt Output, Reset & Config. Registers


      
         
Alert me about changes<br/>to this product

 TCA9539
Interrupt OutputYes  
Reset InputYes  
Pin/Package24QFN, 24TSSOP  
Operating Temp Range(Celsius)-40 to 85  
Max Frequency(kHz)400  
I2C Address1110 1xx  
# of I/Os16  
Vcc range(V)1.65 to 5.5  
Low PowerYes  
Configuration RegistersYes  
5V Tolerant I/OYes  
Push–Pull I/O TypeYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCF8574A: Remote 8-Bit I/O Expander for I2C-Bus
  • PCA9535: Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers
  • TCA9535: Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers

More Related Products

Product Information

Features

  • Low Standby-Current Consumption of 3 µA Max
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Active-Low Reset Input
  • 5-V Tolerant I/O Ports
  • Compatible With Most Microcontrollers
  • 400-kHz Fast I2C Bus
  • Polarity Inversion Register
  • Address by Two Hardware Address Pins for Use of up to Four Devices
  • Latched Outputs With High-Current Drive Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

DESCRIPTION/ORDERING INFORMATION

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 1.65-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The TCA9539 consists of two 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active-high or active-low operation) registers. At power-on, the I/Os are configured as inputs. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the TCA9539 in the event of a time-out or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset/initialization to occur without depowering the part.

The TCA9539 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the TCA9539 can remain a simple slave device.

The device outputs (latched) have high-current drive capability for directly driving LEDs. The device has low current consumption.

The TCA9539 is identical to the PCA9555, except for the removal of the internal I/O pullup resistor, which greatly reduces power consumption when the I/Os are held low, replacement of A2 with RESET, and a different address range.

Two hardware pins (A0 and A1) are used to program and vary the fixed I2C address and allow up to four devices to share the same I2C bus or SMBus.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TCA9539PWRACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R
TCA9539RTWRACTIVE-40 to 851.10 | 1kuQFN (RTW) | 24  3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTCA9539PWR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTCA9539RTWR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TCA9539PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TCA9539RTWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TCA9539 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCF8574A Remote 8-Bit I/O Expander for I2C-Bus I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCA9535 Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
TCA9535 Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
TCA9555 Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCA9539 Remote 16-Bit I2C And SMBus, Low-Power I/O Expander With Interrupt Output, Reset & Config. Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here