TFP401 Status: ACTIVE

PanelBus DVI Receiver 165MHz


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TFP401
Type of Line CircuitTransition Minimized Differential Signaling  
Serial Data Receiver Channels3  
Number of Parallel Outputs48  
PLL Frequency(MHz)25 to 165  
Data Throughput(MB/s)495  
ICC(mA)400  
Operating Temp Range(Celsius)0 to 70  
Supply Voltage(s)(V)3.3  
Pin/Package100HTQFP  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TFP410: PanelBus DVI Transmitter 165MHz
  • TFP401A: PanelBus DVI Receiver 165MHz, HSYNC fix
  • TFP403: PanelBus DVI Receiver
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • XTR111: Precision Voltage-to-Current Converter/Transmitter

More Related Products

Product Information

Features

  • Supports UXGA Resolution (Output Pixel Rates Up to 165 MHz)
  • Digital Visual Interface (DVI) Specification Compliant1
  • True-Color, 24 Bit/Pixel, 16.7M Colors at 1 or 2-Pixels Per Clock
  • Laser Trimmed Internal Termination Resistors for Optimum Fixed Impedance Matching
  • Skew Tolerant Up to One Pixel Clock Cycle
  • 4x Over-Sampling
  • Reduced Power Consumption – 1.8 V Core Operation With 3.3 V I/Os and Supplies2
  • Reduced Ground Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation Using TI PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm EPIC-5™ CMOS Process
  • TFP401A Incorporates HSYNC Jitter Immunity3

1.  The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays The TFP401 and TFP401A are compliant to the DVI Specification Rev. 1.0.

2.  The TFP401/401A has an internal voltage regulator that provides the 1.8-V core power supply from the externally supplied 3.3-V supplies.

3.  The TFP401A incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.

PanelBus, PowerPAD and EPIC-5 are trademarks of Texas Instruments.
I2C is a licensed bus protocol from Phillips Semiconductor, Inc.

Description

The Texas Instruments TFP401 and TFP401A are TI PanelBus™ flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface.

The TFP401/401A supports display resolutions up to UXGA in 24-bit true color pixel format. The TFP401/401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce.

PowerPAD™ advanced packaging technology results in best of class power dissipation, footprint, and ultra-low ground inductance.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TFP401PZPACTIVE0 to 704.00 | 1kuHTQFP (PZP) | 100 View 90 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
TFP401PZPG4ACTIVE0 to 704.00 | 1kuHTQFP (PZP) | 100 View 90 | JEDEC TRAY (10+1) 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTFP401PZP
AmericasRochester Electronics >1k
AsiaWPI 58
WorldwideDigiKey 180
TI Lead Time*: 16 WeeksTFP401PZPG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TFP401PZP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TFP401PZPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TFP401 Help

Datasheet

Application Notes

View Application Notes for PanelBus (DVI)

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401A PanelBus DVI Receiver 165MHz, HSYNC fix DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP403 PanelBus DVI Receiver DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP501 PanelBus <TM> HDCP Digital Receiver DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
XTR111 Precision Voltage-to-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
CD4093B CMOS Quad 2-Input NAND Schmitt Triggers GATES-NAND GATES TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MAX232E Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection INTERFACE-RS-232 TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here