TFP401A-EP Status: ACTIVE

Enhanced Product PanelBus DVI Receiver 165MHz, HSYNC fix


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TFP401A-EP
Type of Line CircuitTransition Minimized Differential Signaling  
Serial Data Receiver Channels3  
Number of Parallel Outputs48  
PLL Frequency(MHz)25 to 165  
Data Throughput(MB/s)495  
ICC(mA)400  
Operating Temp Range(Celsius)-55 to 125  
Supply Voltage(s)(V)3.3  
Pin/Package100HTQFP  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TFP401A-EP

Version Part Number Definition
Catalog TFP401A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TFP410: PanelBus DVI Transmitter 165MHz
  • TFP401A: PanelBus DVI Receiver 165MHz, HSYNC fix
  • TFP410-EP: Enhanced Product Panelbus(Tm) Digital Transmitter

More Related Products

Product Information

Features

  • Supports UXGA Resolution (Output Pixel
    Rates Up to 165 MHz)
  • Digital Visual Interface (DVI) Specification
    Compliant(1)
  • True-Color, 24 Bit/Pixel, 16.7M Colors at One
    or Two Pixels Per Clock
  • Laser Trimmed Internal Termination Resistors
    for Optimum Fixed Impedance Matching
  • Skew Tolerant Up to One Pixel Clock Cycle
  • 4x Over-Sampling
  • Reduced Power Consumption - 1.8 V Core
    Operation With 3.3 V I/Os and Supplies(2)
  • Reduced Ground Bounce Using
    Time-Staggered Pixel Outputs
  • Low Noise and Power Dissipation Using
    TI PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-mm EPIC-5™
    CMOS Process
  • TFP401A Incorporates HSYNC Jitter Immunity(3)
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(4)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TFP401A is compliant to the DVI Specification Rev. 1.0.
(2) The TFP401A has an internal voltage regulator that provides the 1.8-V core power supply from the externally supplied 3.3-V supplies.
(3) The TFP401A incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.
(4) Custom temperature ranges available
PanelBus, PowerPAD, EPIC-5 are trademarks of Texas Instruments.

Description

The Texas Instruments TFP401A is a TI PanelBus™ flat panel display product, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401A finds applications in any design requiring high-speed digital interface. The TFP401A supports display resolutions up to UXGA in 24-bit true color pixel format. The TFP401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce. PowerPAD™ advanced packaging technology results in best of class power dissipation, footprint, and ultra-low ground inductance. The TFP401A combines PanelBus™ circuit innovation with TI’s advanced 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TFP401AMPZPEPACTIVE-55 to 12512.00 | 1kuHTQFP (PZP) | 100 View 90 | JEDEC TRAY (10+1)
V62/09627-01XEACTIVE-55 to 12512.00 | 1kuHTQFP (PZP) | 100 View 90 | JEDEC TRAY (10+1)

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTFP401AMPZPEP
AmericasAvnet 16
WorldwideDigiKey 138
TI Lead Time*: 20 WeeksV62/09627-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TFP401AMPZPEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/09627-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TFP401A-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401A PanelBus DVI Receiver 165MHz, HSYNC fix DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP410-EP Enhanced Product Panelbus(Tm) Digital Transmitter DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401 PanelBus DVI Receiver 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here