|
|
|
|
Other qualified versions of TFP401A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
1. The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays The TFP401 and TFP401A are compliant to the DVI Specification Rev. 1.0. Description
The Texas Instruments TFP401 and TFP401A are TI PanelBus flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface. The TFP401/401A supports display resolutions up to UXGA in 24-bit true color pixel format. The TFP401/401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce. PowerPAD advanced packaging technology results in best of class power dissipation, footprint, and ultra-low ground inductance. The TFP401/401A combines PanelBus circuit innovation with TIs advanced 0.18-µm EPIC-5 CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low noise, high-speed digital interface solution. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TFP401APZP | ACTIVE | 0 to 70 | 4.00 | 1ku | HTQFP (PZP) | 100 | View | 90 | JEDEC TRAY (10+1) | ||
| TFP401APZPG4 | ACTIVE | 0 to 70 | 4.00 | 1ku | HTQFP (PZP) | 100 | View | 90 | JEDEC TRAY (10+1) | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TFP401APZP | As of 9:30 AM GMT, 03 Jul 2009 | As of 9:30 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 834 | |||
| Avnet | 482 | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | 40 | |||||
| Newark | 780 | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 66 | ||||
| Europe | Avnet-SILICA | 270 | ||||
| Farnell | 298 | |||||
| Spoerle | 59 | |||||
| TFP401APZPG4 | As of 9:30 AM GMT, 03 Jul 2009 | As of 9:30 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TFP401APZP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TFP401APZPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TFP401A 
View Application Notes for PanelBus (DVI)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TFP410 | PanelBus DVI Transmitter 165MHz | TI customers also evaluated this product. | |
| TFP401 | PanelBus DVI Receiver 165MHz | TI customers also evaluated this product. | |
| TFP401A-EP | Enhanced Product PanelBus DVI Receiver 165MHz, HSYNC fix | TI customers also evaluated this product. | |
| TFP403 | PanelBus DVI Receiver | TI customers also evaluated this product. | |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| SN74LVC4245A | Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC32A | Quadruple 2-Input Positive-OR Gate | GATES-OR GATES | TI customers also evaluated this product. |
| SN74LVC1G02 | Single 2-Input Positive-NOR Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| TPS61081 | 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPA2008D2 | 3-W Stereo Class-D Audio Amplifier with Volume Control (TPA2008) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G10 | Single 3-Input Positive-NAND Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| UA78M05 | 3/4 Pin 500mA Fixed 5V Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number