|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NOTE: Designing with this device may require extensive support. Before incorporating this device into a design, customers should contact TI or an Authorized TI Distributor. Description
The Texas Instruments TFP403 is a PanelBus flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP403 finds applications in any design requiring high-speed digital interface. The TFP403 supports display resolutions up to UXGA in 24-bit true color pixel format. The TFP403 offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce. PowerPAD advanced packaging technology results in best of class power dissipation, footprint, and ultralow ground inductance. The TFP403 combines PanelBus circuit innovation with TIs advanced 0. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TFP403PZP | ACTIVE | 0 to 70 | 5.45 | 1ku | HTQFP (PZP) | 100 | View | 90 | JEDEC TRAY (10+1) | ||
| TFP403PZPG4 | ACTIVE | 0 to 70 | 5.45 | 1ku | HTQFP (PZP) | 100 | View | 90 | JEDEC TRAY (10+1) | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:46 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTFP403PZP | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 7 | |
| Worldwide | DigiKey | 192 | |
| Mouser Electronics | 9 | ||
| TI Lead Time*: 16 WeeksTFP403PZPG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TFP403PZP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TFP403PZPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TFP403 
View Application Notes for PanelBus (DVI)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TFP410 | PanelBus DVI Transmitter 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| TFP401A | PanelBus DVI Receiver 165MHz, HSYNC fix | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| TFP401 | PanelBus DVI Receiver 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| TFP501 | PanelBus <TM> HDCP Digital Receiver | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| TFP510 | TI PanelBus <TM> DVI Transmitter 165MHz plus HDCP | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| MPC507 | 8-Channel Differential-Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| OPA549 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| TPS63001 | 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TLC2272A | Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| INA122 | Single Supply, MicroPower Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number