TFP410-EP Status: ACTIVE

Enhanced Product Panelbus(Tm) Digital Transmitter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TFP410-EP
Type of Line CircuitTransition Minimized Differential Signaling  
Serial Data Transmitter Channels3  
Number of Parallel Outputs6  
Number of Parallel Inputs24  
PLL Frequency(MHz)25 to 165  
Data Throughput(MB/s)495  
ICC(mA)250  
Operating Temp Range(Celsius)-55 to 125  
Supply Voltage(s)(V)3.3  
Pin/Package64HTQFP  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TFP410-EP

Version Part Number Definition
Catalog TFP410 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TFP410: PanelBus DVI Transmitter 165MHz
  • TFP401A-EP: Enhanced Product PanelBus DVI Receiver 165MHz, HSYNC fix
  • TFP510: TI PanelBus <TM> DVI Transmitter 165MHz plus HDCP
  • TMDS141: HDMI Hider

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Digital Visual Interface (DVI) Compliant(1)
  • Supports Resolutions From VGA to UXGA (25-MHz to 165-MHz Pixel Rates)
  • Universal Graphics Controller Interface
    • 12-Bit Dual-Edge and 24-Bit Single-Edge Input Modes
    • Adjustable 1.1-V to 1.8-V and Standard 3.3-V CMOS Input Signal Levels
    • Fully Differential and Single-Ended Input Clocking Modes
    • Standard Intel™ 12-Bit Digital Video Port Compatible as on Intel 81x Chipsets
  • Enhanced PLL Noise Immunity
    • On-Chip Regulators and Bypass Capacitors for Reducing System Costs
  • Enhanced Jitter Performance
    • No HSYNC Jitter Anomaly
    • Negligible Data-Dependent Jitter

View All Features in Datasheet

Description

The TFP410 is a Texas Instruments PanelBus™ flat panel display product, part of a comprehensive family of end-to-end digital visual interface (DVI) 1.0-compliant solutions, targeted at the PC and consumer electronics industry.

The TFP410 provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1-V to 1.8-V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat panel display resolutions up to UXGA at 165 MHz in 24-bit true color pixel format.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TFP410MPAPREPACTIVE-55 to 125V62/06653-01XE7.29 | 100uHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/06653-01XEACTIVE-55 to 125 7.29 | 100uHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTFP410MPAPREP
AmericasArrow 1k
Avnet >1k
TI Lead Time*: 20 WeeksV62/06653-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TFP410MPAPREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/06653-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TFP410-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401A-EP Enhanced Product PanelBus DVI Receiver 165MHz, HSYNC fix DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP510 TI PanelBus <TM> DVI Transmitter 165MHz plus HDCP DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401A PanelBus DVI Receiver 165MHz, HSYNC fix DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TMDS141 HDMI Hider DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TFP410-EP:

View All Tags

Other Support



Click Here