TFP410 Status: ACTIVE

PanelBus DVI Transmitter 165MHz


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TFP410
Type of Line CircuitTransition Minimized Differential Signaling  
Serial Data Transmitter Channels3  
Number of Parallel Outputs6  
Number of Parallel Inputs24  
PLL Frequency(MHz)25 to 165  
Data Throughput(MB/s)495  
ICC(mA)250  
Operating Temp Range(Celsius)0 to 70  
Supply Voltage(s)(V)3.3  
Pin/Package64HTQFP  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of TFP410

Version Part Number Definition
Enhanced Product TFP410-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TFP401A: PanelBus DVI Receiver 165MHz, HSYNC fix
  • TFP410-EP: Enhanced Product Panelbus(Tm) Digital Transmitter
  • TFP403: PanelBus DVI Receiver
  • OMAP3530: Applications Processor
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • TMDS141: HDMI Hider

More Related Products

Product Information

Features

  • Digital Visual Interface (DVI) Compliant1
  • Supports Resolutions From VGA to UXGA (25 MHz – 165 MHz Pixel Rates)
  • Universal Graphics Controller Interface
    • 12-Bit, Dual-Edge and 24-Bit, Single-Edge Input Modes
    • Adjustable 1.1 V to 1.8 V and Standard 3.3 V CMOS Input Signal Levels
    • Fully Differential and Single-Ended Input Clocking Modes
    • Standard Intel 12-Bit Digital Video Port Compatible as on Intel™ 81x Chipsets
  • Enhanced PLL Noise Immunity
    • On-Chip Regulators and Bypass Capacitors for Reducing System Costs
  • Enhanced Jitter Performance
    • No HSYNC Jitter Anomaly
    • Negligible Data-Dependent Jitter
  • Programmable Using I2C Serial Interface
  • Monitor Detection Through Hot-Plug and Receiver Detection
  • Single 3.3-V Supply Operation
  • 64-Pin TQFP Using TI’s PowerPAD™ Package
  • TI’s Advanced 0.18 um EPIC-5™ CMOS Process Technology
  • Pin Compatible With SiI164 DVI Transmitter

Footnote:
1. The digital visual interface (DVI) specification is an industry standard developed by the digital display working group (DDWG) for high-speed digital connection to digital displays and has been adopted by industry-leading PC and consumer electronics manufacturers. The TFP410 is compliant to the DVI Revision 1.0 specification.

PanelBus, PowerPAD, and EPIC-5 are trademarks of Texas Instruments.
VESA is a trademark of Video Electronics Standards Association.
Intel is a trademark of Intel Corporation.

Description

The TFP410 is a Texas Instruments PanelBus flat panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions, targeted at the PC and consumer electronics industry.

The TFP410 provides a universal interface to allow a glue-less connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1-V to 1.8-V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat panel display resolutions up to UXGA at 165 MHz in 24-bit true color pixel format.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TFP410PAPACTIVE0 to 703.00 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
TFP410PAPG4ACTIVE0 to 703.00 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1) 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTFP410PAP
AmericasRochester Electronics >1k
EuropeCompel 14
TI Lead Time*: 20 WeeksTFP410PAPG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TFP410PAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TFP410PAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TFP410 Help

Datasheet

Application Notes

View Application Notes for PanelBus (DVI)

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TFP401A PanelBus DVI Receiver 165MHz, HSYNC fix DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP410-EP Enhanced Product Panelbus(Tm) Digital Transmitter DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP403 PanelBus DVI Receiver DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401 PanelBus DVI Receiver 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP510 TI PanelBus <TM> DVI Transmitter 165MHz plus HDCP DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TMDS141 HDMI Hider DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN75LVDS82 FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54232 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TFP410:

View All Tags

Other Support



Click Here