TFP501 Status: ACTIVE

PanelBus HDCP Digital Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TFP501
Type of Line CircuitTransition Minimized Differential Signaling  
Serial Data Receiver Channels3  
Number of Parallel Outputs48  
PLL Frequency(MHz)25 to 165  
Data Throughput(MB/s)495  
ICC(mA)400  
Operating Temp Range(Celsius)0 to 70  
Supply Voltage(s)(V)3.3  
Pin/Package100HTQFP  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TFP401: PanelBus DVI Receiver 165MHz
  • TFP401A: PanelBus DVI Receiver 165MHz, HSYNC fix
  • TFP403: PanelBus DVI Receiver

More Related Products

Product Information

Features

  • Supports UXGA Resolution (Output Pixel Rates up to 165 MHz)
  • Digital Visual Interface (DVI) and High-Bandwidth Digital Content Protection (HDCP) Specification Compliant1
  • Encrypted External HDCP Device Key Storage for Exceptional Security and Ease of Implementation
  • True-Color, 24 Bits/Pixel, 48-bit Dual Pixel Output Mode, 16.7M Colors at 1 or 2 Pixels Per Clock
  • Laser Trimmed (50-) Input Stage for Optimum Fixed Impedance Matching
  • Skew Tolerant up to One Pixel Clock Cycle (High Clock and Data Jitter Tolerance)
  • 4x Over-Sampling for Reduced Bit-Error Rates and Better Performance Over Longer Cables
  • Reduced Power Consumption From 1.8-V Core Operation With 3.3-V I/O’s and Supplies2
  • Reduced Ground-Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation Using TI 100-pin TQFP PowerPAD™ Packaging
  • Advanced Technology Using TI’s 0.18-um EPIC-5™ CMOS Process
  • Supports Hot Plug Detection

Footnotes:
   1. The digital visual interface (DVI) specification is an industry standard developed by the digital display working group (DDWG) for high–speed digital connection to digital displays. The high–bandwidth digital content protection system (HDCP) is an industry standard for protecting DVI outputs from being copied. HDCP was developed by Intel Corporation and is licensed by the Digital Content Protection, LLC. The TFP501 is compliant to the DVI Rev. 1.0 and HDCP Rev. 1.0 specifications.
   2. The TFP501 has an internal voltage regulator that provides the 1.8 V core power supply from the externally supplied 3.3 V supplies.
PanelBus, PowerPAD and EPIC-5 are trademarks of Texas Instruments.
NOTE: Designing with this device may require extensive support. Before incorporating this device into a design, customers should contact TI or an Authorized TI Distributor.

Description

The TFP501 is a Texas Instruments PanelBus flat panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions. Targeted primarily at desktop LCD monitors, DLP and LCD projectors, and digital TVs, the TFP501 finds applications in any design requiring high-speed digital interface with the additional benefit of an extremely robust and innovative encryption scheme for digital content protection.

The TFP501 supports display resolutions up to UXGA, including the standard HDTV formats, in 24-bit true color pixel format. The TFP501 offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground-bounce.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSymbolsSamples
TFP501PZPACTIVE0 to 70HTQFP (PZP) | 100 View Download CAD Format for this SymbolPurchase Samples
TFP501PZPG4ACTIVE0 to 70HTQFP (PZP) | 100 View  Purchase Samples

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTFP501PZP
None Reported
View Distributors
TI Lead Time*: 20 WeeksTFP501PZPG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TFP501PZP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TFP501PZPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TFP501 Help

Datasheet

Application Notes

View Application Notes for PanelBus (DVI)

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TFP401 PanelBus DVI Receiver 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401A PanelBus DVI Receiver 165MHz, HSYNC fix DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP403 PanelBus DVI Receiver DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP510 TI PanelBus <TM> DVI Transmitter 165MHz plus HDCP DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TFP501:

View All Tags

Other Support



Click Here