TFP510 Status: ACTIVE

TI PanelBus DVI Transmitter 165MHz plus HDCP


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TFP510
Type of Line CircuitTransition Minimized Differential Signaling  
Serial Data Transmitter Channels3  
Number of Parallel Outputs6  
Number of Parallel Inputs24  
PLL Frequency(MHz)25 to 165  
Data Throughput(MB/s)495  
ICC(mA)250  
Operating Temp Range(Celsius)0 to 70  
Supply Voltage(s)(V)3.3  
Pin/Package64HTQFP  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TFP410: PanelBus DVI Transmitter 165MHz
  • TFP410-EP: Enhanced Product Panelbus(Tm) Digital Transmitter
  • TFP401A: PanelBus DVI Receiver 165MHz, HSYNC fix
  • TMDS141: HDMI Hider

More Related Products

Product Information

Features

  • Digital Visual Interface (DVI) Compliant1
  • Supports Resolutions From VGA to UXGA (25-MHz – C165-MHz Pixel Rates)
  • Universal Graphics Controller Interface
    • 12-Bit, Dual-Edge and 24-Bit, Single-Edge Input Modes
    • Adjustable 1.1-V to 1.8-V and Standard 3.3-V CMOS Input Signal Levels
    • Fully Differential and Single-Ended Input Clocking Modes
    • Standard Intel 12-Bit Digital Video Port Compatible as on Intel™ 81x Chipsets
  • Enhanced PLL Noise Immunity
    • On-Chip Regulators and Bypass Capacitors for Reducing Systems Costs
  • Enhanced Jitter Performance
    • No HSYNC Jitter Anomaly
    • Negligible Data-Dependent Jitter
  • Programmable Using I2C Serial Interface
  • Monitor Detection Through Hot-Plug and Receiver Detection
  • Single 3.3-V Supply Operation
  • 64-Pin TQFP Using TI’s PowerPAD™ Package
  • TI’s Advanced 0.18 µm EPIC-5™ CMOS Process Technology
  • Pin Compatible With SiI164 and SiI168 DVI Transmitters
  • High-Bandwidth Digital Content Protection (HDCP) Specifications Compliant2

Footnotes:
1. The digital visual interface (DVI) specification is an industry standard developed by the digital display working group (DDWG) for high-speed digital connection to digital displays. The TFP510 is compliant to the digital visual interface (DVI) Revision 1.0 specification. The DVI 1.0 specification has been adopted by the industry leading PC and consumer electronics manufacturers.
2. .The high-bandwidth digital content protection system (HDCP) is an industry standard for protecting DVI outputs from being copied. HDCP was developed by Intel Corporation and is licensed by the Digital Content Protection, LLC. The TFP510 is compliant to the HDCP Rev. 1.0 specification.
PanelBus, PowerPAD, and EPIC-5 are trademarks of Texas Instruments.
Intel is a trademark of Intel Corporation.

Description

The TFP510 is a Texas Instruments PanelBus flat panel display product, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions, targeted at the PC and consumer electronics industry.

The TFP510 provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1-V to 1.8-V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat panel display resolutions up to UXGA at 165 MHz in 24-bit true color pixel format.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSymbolsSamples
TFP510PAPACTIVE0 to 70HTQFP (PAP) | 64 View Download CAD Format for this SymbolPurchase Samples
TFP510PAPG4ACTIVE0 to 70HTQFP (PAP) | 64 View  Purchase Samples

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTFP510PAP
None Reported
View Distributors
TI Lead Time*: 20 WeeksTFP510PAPG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TFP510PAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TFP510PAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TFP510 Help

Datasheet

Application Notes

View Application Notes for PanelBus (DVI)

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP410-EP Enhanced Product Panelbus(Tm) Digital Transmitter DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP401A PanelBus DVI Receiver 165MHz, HSYNC fix DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP403 PanelBus DVI Receiver DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TFP501 PanelBus <TM> HDCP Digital Receiver DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TMDS141 HDMI Hider DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TFP510:

View All Tags

Other Support



Click Here