THMC10 Status: OBSOLETE

Remote/Local Temperature Monitor w/SMBus Interface

      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • Two-Wire SMBus Serial Interface
  • On-Chip and External Diode-Connected Transistor Temperature Monitoring
    • ±2.5°C Accuracy for On-Die
    • ±3°C Accuracy for External
  • Programmable Under/Overtemperature Limits
  • Under/Overtemperature Interrupt Signal to Host Controller
  • Low Operating Current...35 uA (Average)
  • Low Standby Current...3 uA
  • 3-V to 3.6-V Supply Voltage Range

Intel and Pentium are registered trademarks of Intel Corporation.
Sun is a registered trademark and UltraSPARC is a trademark of Sun Microsystems.

Description

The THMC10 is a dual digital temperature monitor with under/overtemperature alerts intended for use in personal computer systems or any other system requiring local as well as remote temperature monitoring and management (e.g., servers and workstations). The device may be used in smart battery applications and memory modules. The device is designed to measure the temperature on a microprocessor using a diode-connected transistor on the microprocessor die, such as the one present on the Intel® Pentium® II, III, and the Sun® UltraSPARCTM. The device may also be used with a low-cost, diode-connected, discrete transistor, such as a 2N3904 or 2N3906, for remote temperature sensing applications.

The THMC10 uses a two-current measurement technique on a single diode-connected transistor that cancels the absolute value of the remote transistor's VBE; therefore, no calibration is needed. The second channel measures an on-chip temperature sensor which can be used to monitor the ambient temperature in the THMC10's operating environment.

The THMC10 uses a two-wire, SMBus interface to report temperature in an 8-bit, 2s complement format in °C. Under/overtemperature limits for both the on-chip and remote temperature sensors are user programmable via the SMBus interface. The ALERT\ terminal can be used as an interrupt or SMBus alert function to indicate under/overtemperature. The STBY\ terminal and the start/stop bit in the SMBus interface allow the device to enter a low current standby mode (typically <10 uA).

The THMC10 also provides diagnostics via the ALERT\ terminal and the SMBus interface for an open remote sensor connection or if the sensor connection is shorted to VDD.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingFootprintsSamples
THMC10DBQROBSOLETE0 to 85SSOP/QSOP (DBQ) | 16 View Download CAD Format for this FootprintNot Available

Inventory

  TI Inventory Status Reported Distributor Inventory
THMC10DBQRAs of 9:29 AM GMT, 03 Jul 2009As of 9:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THMC10 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here