THMC50 Status: OBSOLETE

Remote/Local Temperature Monitor & Fan Controller w/SMBus Interface


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • Two-Wire SMBus Serial Interface
  • 3.3 V Operation
  • Low Operating and Standby Current
  • Remote and Local Temperature Monitoring
  • 0 V to 2.5 V, 8-bit DAC for Fan Speed Control
  • Two Voltage Supervisors With Reset Functions
  • Fault Tolerant Fan Control With Automatic Hardware Trip Point
  • Bidirectional Thermal Overload Indicator
  • ACPI Thermal Model Compliant

Intel and Pentium are registered trademarks of Intel Corporation.
Sun is a registered trademark and UltraSPARC is a trademark of Sun Microsystems.

Description

The THMC50 is a local/remote temperature monitor with two voltage supervisor circuits and an 8-bit, 0-V to 2.5-V DAC designed for temperature monitoring and fan control via a two-wire SMBus serial interface. The THMC50 is intended for use in personal computer applications according to the Advanced Configuration and Power Interface (ACPI) thermal model. The device is also suitable for use in network routers and hubs, office equipment, telephone switching networks, industrial control applications, and any other application requiring temperature monitoring, fan speed control, and two 3.3-V supply voltage supervisors.

Temperature data is reported in a 2s complement, 8-bit binary format. The local temperature sensor can be used to monitor the ambient temperature, while a remote thermal diode, such as the one present on the Intel® Pentium® II, III, and the Sun® UltraSPARCTM microprocessors, can be used to monitor the actual CPU die temperature.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingFootprintsSamples
THMC50DBQOBSOLETE-40 to 125SSOP/QSOP (DBQ) | 16 View Download CAD Format for this FootprintNot Available
THMC50DBQROBSOLETE-40 to 125SSOP/QSOP (DBQ) | 16 View Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
Call**THMC50DBQR
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THMC50 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here