THS1030 Status: ACTIVE

10-Bit, 30 MSPS ADC Single Ch., Pin Comp. w/TLC876, Out of Range Indicator, PowerDown


      
         
Alert me about changes<br/>to this product

 THS1030
Resolution(Bits)10  
Sample Rate (max)30MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)150  
SINAD(dB)48.6  
SNR(dB)49.4  
SFDR(dB)53  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)2  
No Missing Codes(Bits)10  
ENOB(Bits)7.8  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)3.0  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)3.0  
Logic Voltage DV/DD(Max)(V)5.5  
Input Configuration Range2V (p-p)  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28SOIC, 28TSSOP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1211: 24-Bit Analog-to-Digital Converter
  • ADS930: 8-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, Powerdown
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TMS320F2808: 32-Bit Digital Signal Controller with Flash
  • TMS320F28335: Delfino Microcontroller

Product Information

Features

  • 10-Bit Resolution, 30 MSPS Analog-to-Digital Converter
  • Configurable Input: Single-Ended or Differential
  • Differential Nonlinearity: ±0.3 LSB
  • Signal-to-Noise: 57 dB
  • Spurious Free Dynamic Range: 60 dB
  • Adjustable Internal Voltage Reference
  • Out-of-Range Indicator
  • Power-Down Mode
  • Pin Compatible With TLC876

Description

The THS1030 is a CMOS, low-power, 10-bit, 30MSPS analog-to-digital converter (ADC) that can operate with a supply range from 3 V to 5.5V. The THS1030 has been designed to give circuit developers flexibility. The analog input to the THS1030 can be either single-ended or differential. The THS1030 provides a wide selection of voltage references to match the user's design requirements. For more design flexibility, the internal reference can be bypassed to use an external reference to suit the dc accuracy and temperature drift requirements of the application. The out-of-range output is used to monitor any out-of-range condition in THS1030's input range.

The speed, resolution, and single-supply operation of the THS1030 are suited for applications in STB, video, multimedia, imaging, high-speed acquisition, and communications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
THS1030CDWACTIVE0 to 705.15 | 100uSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1030CDWG4ACTIVE0 to 705.15 | 100uSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1030CDWRACTIVE0 to 704.65 | 100uSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1030CDWRG4ACTIVE0 to 704.65 | 100uSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1030CPWACTIVE0 to 705.15 | 100uTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
THS1030CPWG4ACTIVE0 to 705.15 | 100uTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS1030CPWRACTIVE0 to 704.65 | 100uTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1030CPWRG4ACTIVE0 to 704.65 | 100uTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1030IDWACTIVE-40 to 855.00 | 100uSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS1030IDWG4ACTIVE-40 to 855.00 | 100uSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS1030IPWACTIVE-40 to 855.50 | 100uTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS1030IPWG4ACTIVE-40 to 855.50 | 100uTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS1030IPWRACTIVE-40 to 855.00 | 100uTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1030IPWRG4ACTIVE-40 to 855.00 | 100uTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS1030CDW
AmericasAvnet 10
Rochester Electronics 60
EuropeAvnet-SILICA 6
WorldwideDigiKey 276
TI Lead Time*: 20 WeeksTHS1030CDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS1030CDWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS1030CDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS1030CPW
AmericasAvnet 110
Rochester Electronics 1
EuropeAvnet-SILICA 80
WorldwideDigiKey 50
TI Lead Time*: 20 WeeksTHS1030CPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS1030CPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS1030CPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS1030IDW
AmericasAvnet 55
Newark 78
Rochester Electronics 64
AsiaWPI 88
WorldwideDigiKey 83
Mouser Electronics 8
TI Lead Time*: 20 WeeksTHS1030IDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS1030IPW
AsiaWPI 10
TI Lead Time*: 20 WeeksTHS1030IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTHS1030IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTHS1030IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS1030CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS1030IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS1030 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
THS1030EVM Evaluation ModuleTHS1030EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS930 8-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, Powerdown DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TVP5147M1 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UC3843 Current-Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here