|
|
|
|
Datasheet![]()
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The THS1206 is a CMOS, low-power, 12-bit, 6 MSPS analog-to-digital converter (ADC). The speed, resolution, bandwidth, and single-supply operation are suited for applications in radar, imaging, high-speed acquisition, and communications. A multistage pipelined architecture with output error correction logic provides for no missing codes over the full operating temperature range. Internal control registers are used to program the ADC into the desired mode. The THS1206 consists of four analog inputs, which are sampled simultaneously. These inputs can be selected individually and configured to single-ended or differential inputs. An integrated 16 word deep FIFO allows the storage of data in order to take the load off of the processor connected to the ADC. Internal reference voltages for the ADC (1.5 V and 3.5 V) are provided. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. Two different conversion modes can be selected. In single conversion mode, a single and simultaneous conversion of up to four inputs can be initiated by using the single conversion start signal (CONVST)\. The conversion clock in single conversion mode is generated internally using a clock oscillator circuit. In continuous conversion mode, an external clock signal is applied to the CONV_CLK input of the THS1206. The internal clock oscillator is switched off in continuous conversion mode. The THS1206C is characterized for operation from 0°C to 70°C, the THS1206I is characterized for operation from 40°C to 85°C, the THS1206Q is characterized to meet the rigorous requirements of the automotive environment from 40°C to 125°C, and the THS1206M is characterized for operation over the full military temperature range of 55°C to 125°C. |
| Price ($US) | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price ($US) | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| THS1206CDA | ACTIVE | 0 to 70 | 10.40 | 100u | TSSOP (DA) | 32 | View | 46 | TUBE | Purchase Samples | ||
| THS1206CDAG4 | ACTIVE | 0 to 70 | 10.40 | 100u | TSSOP (DA) | 32 | View | 46 | TUBE | Purchase Samples | ||
| THS1206CDAR | ACTIVE | 0 to 70 | 10.40 | 100u | TSSOP (DA) | 32 | View | 2000 | LARGE T&R | Purchase Samples | ||
| THS1206CDARG4 | ACTIVE | 0 to 70 | 10.40 | 100u | TSSOP (DA) | 32 | View | 2000 | LARGE T&R | Purchase Samples | ||
| THS1206IDA | ACTIVE | -40 to 85 | 12.30 | 100u | TSSOP (DA) | 32 | View | 46 | TUBE | |||
| THS1206IDAG4 | ACTIVE | -40 to 85 | 12.30 | 100u | TSSOP (DA) | 32 | View | 46 | TUBE | |||
| THS1206IDAR | ACTIVE | -40 to 85 | 12.30 | 100u | TSSOP (DA) | 32 | View | 2000 | LARGE T&R | Purchase Samples | ||
| THS1206IDARG4 | ACTIVE | -40 to 85 | 12.30 | 100u | TSSOP (DA) | 32 | View | 2000 | LARGE T&R | Purchase Samples | ||
| THS1206QDA | ACTIVE | -40 to 125 | 12.78 | 100u | TSSOP (DA) | 32 | View | 46 | Purchase Samples | ||
| THS1206QDAR | ACTIVE | -40 to 125 | 12.78 | 100u | TSSOP (DA) | 32 | View | 2000 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| THS1206CDA | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 3757 | 27 Oct | 8 Weeks | Americas | Avnet | 82 | |||
| 6192 | 3 Nov | Mouser Electronics | 81 | ||||||
| 4223 | 9 Dec | Newark | 14 | ||||||
| Europe | Arrow Northern Europe | 32 | ||||||
| Spoerle | 46 | |||||||
| THS1206CDAG4 | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 3757 | 27 Oct | 8 Weeks | None Reported View Distributors | |||||
| 6192 | 3 Nov | ||||||||
| 4223 | 9 Dec | ||||||||
| THS1206CDAR | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 3808 | 27 Oct | 8 Weeks | Americas | Rochester Electronics | >1k | |||
| 6141 | 3 Nov | ||||||||
| 4223 | 9 Dec | ||||||||
| THS1206CDARG4 | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 3808 | 27 Oct | 8 Weeks | None Reported View Distributors | |||||
| 6141 | 3 Nov | ||||||||
| 4223 | 9 Dec | ||||||||
| THS1206IDA | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 4278* | 56 | 5 Sep | 6 Weeks | Americas | DigiKey | 315 | |||
| 3220 | 8 Sep | Mouser Electronics | 43 | ||||||
| 4700 | 15 Sep | Newark | 13 | ||||||
| >10k | 19 Sep | Rochester Electronics | 13 | ||||||
| Europe | Avnet-SILICA | 12 | ||||||
| Spoerle | 471 | |||||||
| THS1206IDAG4 | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 4278* | 56 | 5 Sep | 6 Weeks | None Reported View Distributors | |||||
| 3220 | 8 Sep | ||||||||
| 4700 | 15 Sep | ||||||||
| >10k | 19 Sep | ||||||||
| THS1206IDAR | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2992 | 6 Nov | 12 Weeks | Americas | Rochester Electronics | 268 | |||
| 4826 | 13 Nov | ||||||||
| 3318 | 18 Dec | ||||||||
| THS1206IDARG4 | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2992 | 6 Nov | 12 Weeks | None Reported View Distributors | |||||
| 4826 | 13 Nov | ||||||||
| 3318 | 18 Dec | ||||||||
| THS1206QDA | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 7837 | 27 Oct | 8 Weeks | Americas | Mouser Electronics | 38 | |||
| Rochester Electronics | >1k | |||||||
| THS1206QDAR | As of 8:12 AM GMT, 05 Sep 2008 | As of 8:12 AM GMT, 05 Sep 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 7837 | 27 Oct | 8 Weeks | None Reported View Distributors | |||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS1206CDA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206CDAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206CDAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206CDARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206IDA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206IDAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206IDAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206IDARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1206QDA | TBD | CU NIPDAU | Level-2-220C-1 YEAR | View | View |
| THS1206QDAR | TBD | CU NIPDAU | Level-2-220C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for Analog to Digital Converters
View User Guides for Analog to Digital Converters
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| THS1206M Evaluation Module | THS1206M-EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Alternative Products - Are similar to THS1206 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | TI customers also evaluated this product. | |
| ADS6425 | Quad 12-bit 125MSPS ADC with serialized LVDS output | TI customers also evaluated this product. | |
| THS1207 | 12-Bit, 6 MSPS Simultaneous Sampling Quad Channel ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan | TI customers also evaluated this product. | |
| Complementary Products - Can be used with THS1206 | |||
| Part # | Name | Product Family | Comments |
| TMS320F2810 | 32-Bit Digital Signal Controller with Flash | C2000™ 32-BIT MICROCONTROLLERS- F281X HIGH SPEED MCU | |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000™ 32-BIT MICROCONTROLLERS- F281X HIGH SPEED MCU | |
| TMS320LC2401A | 16-Bit Fixed Point DSP with ROM | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| TMS320LF2401A | 16-Bit Fixed-Point DSP with Flash | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| TMS320LC2402A | 16-bit fixed point DSP with ROM | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| TMS320LC2406A | 16-bit fixed point DSP with ROM | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| TMS320LF2402A | 16-Bit Fixed-Point DSP with Flash | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| TMS320LF2403A | 16-Bit Fixed-Point DSP with Flash | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| TMS320LF2406A | 16-bit fixed point DSP with Flash | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| TMS320LF2407A | 16-bit fixed point DSP with Flash | C2000™ 32-BIT MICROCONTROLLERS- F240X 16-BIT MCU | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| DAC8534 | 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| MSP430F1232 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC, 1 USART | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X1XX - FLASH/ROM NO LCD | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | AMPLIFIERS (SL)-OPERATIONAL AMPLIFIERS (SL) | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| PTH04070W | 3-A, 3.3/5-V Input Adjustable Switching Regulator | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| SN74AHC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| XIO1100 | x1 PCI Express PHY | PCI EXPRESS-PCIE PHYS | TI customers also evaluated this product. |

No Tags are Available for this Part Number