|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The THS1207 is a CMOS, low-power, 12-bit, 6 MSPS analog-to-digital converter (ADC). The speed, resolution, bandwidth, and single-supply operation are suited for applications in radar, imaging, high-speed acquisition, and communications. A multistage pipelined architecture with output error correction logic provides for no missing codes over the full operating temperature range. Internal control registers are used to program the ADC into the desired mode. The THS1207 consists of four analog inputs, which are sampled simultaneously. These inputs can be selected individually and configured to single-ended or differential-inputs. Internal reference voltages for the ADC (1.5 V and 3.5 V) are provided. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| THS1207CDA | ACTIVE | 0 to 70 | 9.10 | 1ku | TSSOP (DA) | 32 | View | 46 | TUBE | Purchase Samples | ||
| THS1207CDAG4 | ACTIVE | 0 to 70 | 9.10 | 1ku | TSSOP (DA) | 32 | View | 46 | TUBE | Purchase Samples | ||
| THS1207IDA | ACTIVE | -40 to 85 | 10.75 | 1ku | TSSOP (DA) | 32 | View | 46 | TUBE | |||
| THS1207IDAG4 | ACTIVE | -40 to 85 | 10.75 | 1ku | TSSOP (DA) | 32 | View | 46 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS1207CDA | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTHS1207CDAG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTHS1207IDA | |||
| Americas | Newark | 33 | |
| Rochester Electronics | 505 | ||
| Worldwide | DigiKey | 104 | |
| Mouser Electronics | 90 | ||
| TI Lead Time*: 20 WeeksTHS1207IDAG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS1207CDA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1207CDAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1207IDA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS1207IDAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS1207 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| TMS320F2810 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | |
| TMS320LC2401A | 16-Bit Fixed Point DSP with ROM | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| TMS320LF2401A | 16-Bit Fixed-Point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| TMS320LC2402A | 16-bit fixed point DSP with ROM | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| TMS320LC2404A | 16-bit fixed point DSP with ROM | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| TMS320LC2406A | 16-bit fixed point DSP with ROM | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| TMS320LF2402A | 16-Bit Fixed-Point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| TMS320LF2403A | 16-Bit Fixed-Point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| TMS320LF2406A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| THS1209 | 12 Bit, 8 MSPS ADC Dual Ch., DSP/uP Interface, Channel Autoscan, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| THS1206-EP | Enhanced Product 12-Bit, 6 Msps Adc Quad Ch. (Config.), Dsp/Up If, Integ. 16X Fifo | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| THS1206 | 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7950 | 12 bit, 1 MSPS, 4 ch, single ended, micro power, sr i/f, SAR ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| THS12082 | 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number