THS1209 Status: ACTIVE

12 Bit, 8 MSPS ADC Dual Ch., DSP/uP Interface, Channel Autoscan, Low Power


      
         
Alert me about changes<br/>to this product

 THS1209
Resolution(Bits)12  
Sample Rate (max)8MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)186  
SINAD(dB)65  
SNR(dB)69  
SFDR(dB)71  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1.5  
No Missing Codes(Bits)12  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range2.5V (p-p)  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package32TSSOP  
# Input Channels2  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • THS12082M: 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power
  • THS1207: 12-Bit, 6 MSPS Simultaneous Sampling Quad Channel ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan
  • THS12082: 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power

More Related Products

Product Information

Features

  • Simultaneous Sampling of 2 Single-Ended Signals or 1 Differential Signal
  • Signal-to-Noise Ratio: 68 dB at fI = 2 MHz
  • Differential Nonlinearity Error: ±1 LSB
  • Integral Nonlinearity Error: ±1.5 LSB
  • Auto-Scan Mode for 2 Inputs
  • 3-V or 5-V Digital Interface Compatible
  • Low Power: 218 mW Max at 5 V
  • Power Down: 1 mW Max
  • 5-V Analog Single Supply Operation
  • Internal Voltage References ...50 PPM/°C and ±5% Accuracy
  • Glueless DSP Interface
  • Parallel µC/DSP Interface
  • APPLICATIONS
    • Radar Applications
    • Communications
    • Control Applications
    • High-Speed DSP Front-End
    • Automotive Applications

Description

The THS1209 is a CMOS, low-power, 12-bit, 8 MSPS analog-to-digital converter (ADC). The speed, resolution, bandwidth, and single-supply operation are suited for applications in radar, imaging, high-speed acquisition, and communications. A multistage pipelined architecture with output error correction logic provides for no missing codes over the full operating temperature range. Internal control registers allow for programming the ADC into the desired mode. The THS1209 consists of two analog inputs, which are sampled simultaneously. These inputs can be selected individually and configured to single-ended or differential inputs. Internal reference voltages for the ADC (1.5 V and 3.5 V) are provided. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application.

The THS1209C is characterized for operation from 0°C to 70°C, and the THS1209I is characterized for operation from –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
THS1209CDAACTIVE0 to 709.85 | 1kuTSSOP (DA) | 32 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1209CDAG4ACTIVE0 to 709.85 | 1kuTSSOP (DA) | 32 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS1209IDAACTIVE-40 to 8511.65 | 1kuTSSOP (DA) | 32 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS1209IDAG4ACTIVE-40 to 8511.65 | 1kuTSSOP (DA) | 32 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:40 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS1209CDA
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTHS1209CDAG4
None Reported
View Distributors
TI Lead Time*: 1 WeekTHS1209IDA
AmericasArrow 36
Avnet 8
Rochester Electronics >1k
WorldwideDigiKey 134
TI Lead Time*: 1 WeekTHS1209IDAG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS1209CDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS1209CDAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS1209IDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS1209IDAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS1209 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TMS320F2810   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES      
TMS320F2812   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES      
TMS320LC2401A   16-Bit Fixed Point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2401A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2402A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2404A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2406A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2402A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2403A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2406A   16-bit fixed point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
Customers Who Evaluated This Product Also Evaluated...
THS12082M 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
THS1207 12-Bit, 6 MSPS Simultaneous Sampling Quad Channel ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
THS12082 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
THS1206 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here