|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The THS1215 is a CMOS, low power, 12-bit, 15 MSPS analog-to-digital converter (ADC) that operates with a 3.3-V supply. The THS1215 gives circuit developers complete flexibility. The analog input to the THS1215 is differential with a gain of 1.0 in Mode 1 and 0.5 in Mode 2. The THS1215 provides a wide selection of voltage references to match the users design requirements. For more design flexibility, the internal reference can be bypassed to use an external reference to suit the dc accuracy and temperature drift requirements of the application. The out-of-range output is used to monitor any out-of-range condition in the THS1215s input range. The speed, resolution, and single-supply operation of the THS1215 are suited for applications in video, multimedia, high-speed acquisition, and communications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| THS1215CDW | ACTIVE | 0 to 70 | 12.35 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| THS1215CDWG4 | ACTIVE | 0 to 70 | 12.35 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| THS1215CPW | ACTIVE | 0 to 70 | 10.15 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| THS1215CPWG4 | ACTIVE | 0 to 70 | 10.15 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| THS1215IDW | ACTIVE | -40 to 85 | 13.10 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| THS1215IDWG4 | ACTIVE | -40 to 85 | 13.10 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| THS1215IPW | ACTIVE | -40 to 85 | 10.90 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| THS1215IPWG4 | ACTIVE | -40 to 85 | 10.90 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS1215CDW | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTHS1215CDWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTHS1215CPW | |||
| Americas | Arrow | 17 | |
| Rochester Electronics | >1k | ||
| Worldwide | Mouser Electronics | 21 | |
| TI Lead Time*: 20 WeeksTHS1215CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTHS1215IDW | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 127 | |
| TI Lead Time*: 20 WeeksTHS1215IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS1215IPW | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 10 | |
| Worldwide | DigiKey | 141 | |
| TI Lead Time*: 20 WeeksTHS1215IPWG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS1215CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS1215CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS1215CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS1215CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS1215IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS1215IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS1215IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS1215IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS1215 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| THS1215 Evaluation Module | THS1215EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS8508 | 12-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| THS1230 | Low Power, High-Speed ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS825 | 10-Bit, 40 MSPS ADC SE/Diff Inputs, Int/Ext Ref w/Powerdown option, pin compatible to ADS823/6/8 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC14A | Hex Schmitt-Trigger Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| DAC2932 | Ultra-Low Pwr 29mW, 12-Bit, Dual 40 MSPS D/A w/4 Additional Ctrl DAC for Transmit/Rec Path Control | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| PGA203 | Digitally Controlled Programmable-Gain Instrumentation Amp | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| DAC7644 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| INA166 | Low-Noise, Low-Distortion, G=2000 Instrumentation Amplifier | AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS | TI customers also evaluated this product. |
| TPS61087 | 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| OPA129 | Ultra-Low Bias Current Difet Operational Amplifier | PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| TPS76733 | Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| OPA657 | 1.6GHz, Low Noise, Fet -Input Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |

No Tags are Available for this Part Number