Customers Who Evaluated This Product Also Evaluated
THS1408M: 14-Bit, 8 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H
ADS8330: 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX
ADS7280: Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface
Product Information
Features
14-Bit Resolution
1 and 3 MSPS Speed Grades Available
On-Chip FIFO For Optimized Data Transfer
Differential Nonlinearity (DNL) ±0.6 LSB Typ
Integral Nonlinearity (INL) ±1.5 LSB Typ
Internal Reference
Differential Inputs
Programmable Gain Amplifier
uP Compatible Parallel Interface
Timing Compatible With TI 6000 DSP Family
3.3-V Single Supply
Power-Down Mode
Monolithic CMOS Design
Applications
xDSL Front Ends
Communication
Industrial Control
Instrumentation
Automotive
Description
The THS14F01 and THS14F03 are 14-bit, 1/3 MSPS, single supply analog-to-digital converters with a FIFO, internal reference, differential inputs, programmable input gain, and an on-chip sample and hold amplifier.
Implemented with a CMOS process, the device has outstanding price/performance and power/speed ratios. The THS14F01 and THS14F03 are designed for use with 3.3-V systems, and with a high-speed uP compatible parallel interface, making them the first choice for solutions based on high-performance DSPs like the TI TMS320C6000 series.
The THS14F01 and THS14F03 are available in a TQFP-48 package in standard commercial and industrial temperature ranges.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:45 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.