THS3062 Status: ACTIVE

High-Voltage, High Slew-Rate Current Feedback Amplifier


      
         
Alert me about changes<br/>to this product

 THS3061 THS3062
Iq per channel(Max)(mA)12  12  
Slew Rate(Typ)(V/us)7000  7000  
GBW(Typ)(MHz)2200  2200  
Io(Typ)(mA)145  145  
Vs(Min)(V)10  10  
Vs(Max)(V)30  30  
Number of Channels1  2  
Pin/Package8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SO PowerPAD, 8SOIC  
Acl, min stable gain(V/V)1  1  
BW @ Acl(MHz)300  300  
Diff Gain(%)0.02  0.02  
Diff Phase(deg)0.01  0.01  
Vio(Max)(mV)4.5  4.5  
THD (Fc=1 MHz)(Typ)(dB)-88  -88  
Settling Time (0.1%)(Typ)(ns)30  30  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)10  10  
Available ChannelsS, D  S, D  
Vn at Flatband(Typ)(nV/rtHz)2.6  2.6  
Approx. Price (US$) 3.70 | 100u   5.35 | 100u  
Iib(Max)(nA)40000  35000  
Noninverting Input Current Noise(pA/rtHz)36  36  
2nd Harmonic(dBc)78  78  
3rd Harmonic(dBc)81  81  
@ Mhz10  10  
BW @ G=+2(MHz)275  275  
0.1 dB BW Flatness(MHz)120  120  
Inverting Input Current Noise(pA/rtHz)20  20  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • THS3001: 420-MHz Current-Feedback Amplifier
  • THS3202: 2GHz Current Feedback Amplifier
  • THS3061: High-Voltage, High Slew-Rate Current Feedback Amplifier
  • INA128: Precision, Low Power Instrumentation Amplifiers
  • MPY634: Wide Bandwidth Precision Analog Multiplier
  • TL3116: Ultra-Fast Low-Power Precision Comparator

Product Information

Features

  • Unity Gain Bandwidth: 300 MHz
  • 0.1-dB Bandwidth: 120 MHz (G = 2)
  • High Slew Rate: 7000 V/µs
  • HD3 at 10 MHz: –81 dBc (G = 2, RL = 150 )
  • High Output Current: ±145 mA into 50
  • Power-Supply Voltage Range: ±5 V to ±15 V
  • APPLICATIONS
    • High-Speed Signal Processing
    • Test and Measurement Systems
    • VDSL Line Driver
    • High-Voltage ADC Preamplifier
    • Video Line Driver

Description

The THS3061 (single) and THS3062 (dual) are high-voltage, high slew-rate current feedback amplifiers utilizing Texas Instruments' BICOM-1 process. Designed for low-distortion with a high slew rate of 7000 V/µs, the THS306x amplifiers are ideally suited for applications requiring large, linear output signals such as video line drivers and VDSL line drivers.

The THS3061 and THS3062 provide well-regulated ac performance characteristics with power supplies ranging from ±5-V operation up to ±15-V supplies. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 100 MHz, and the THS306x has less than 0.3 dB of peaking in the frequency response when configured in unity gain.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
THS3062DACTIVE-40 to 855.85 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS3062DDAACTIVE-40 to 855.85 | 100uSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
THS3062DDAG3ACTIVE-40 to 855.85 | 100uSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
THS3062DG4ACTIVE-40 to 855.85 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS3062DGNACTIVE-40 to 855.85 | 100uMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
THS3062DGNG4ACTIVE-40 to 855.85 | 100uMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
THS3062DRACTIVE-40 to 855.35 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS3062DRG4ACTIVE-40 to 855.35 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS3062D
AmericasArrow 600
Avnet 17
Newark 21
Rochester Electronics >1k
AsiaFarnell Asia 295
WPI 69
EuropeAvnet-SILICA 55
Farnell 285
WorldwideDigiKey 265
TI Lead Time*: 20 WeeksTHS3062DDA
AmericasArrow >1k
Avnet 4
Newark 56
Rochester Electronics >1k
WorldwideMouser Electronics 19
TI Lead Time*: 20 WeeksTHS3062DDAG3
None Reported
View Distributors
TI Lead Time*: 20 WeeksTHS3062DG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTHS3062DGN
AmericasArrow 302
Avnet 12
Newark 80
Rochester Electronics >1k
WorldwideDigiKey 192
Mouser Electronics 46
TI Lead Time*: 14 WeeksTHS3062DGNG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS3062DR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS3062DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS3062D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS3062DDA RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
THS3062DDAG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
THS3062DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS3062DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS3062DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS3062DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
THS3062DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS3062 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
THS3062EVM Evaluation ModuleTHS3062EVMTexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
THS3202 2GHz Current Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
THS3061 High-Voltage, High Slew-Rate Current Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
TL3116 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
THS4271 Super-Fast Ultra-Low Distortion High Speed Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
TL3016 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
INA129 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
REF5040 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here