THS4032-EP Status: ACTIVE

Enhanced Product 100-MHz Low-Noise High-Speed Amplifiers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS4032-EP
Iq per channel(Max)(mA)11  
GBW(Typ)(MHz)100  
Io(Typ)(mA)90  
Vs(Min)(V)10  
Vs(Max)(V)30  
Number of Channels2  
Pin/Package8MSOP-PowerPAD  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)100  
Diff Gain(%)0.015  
Diff Phase(deg)0.025  
Vio(Max)(mV)2  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)10  
Available ChannelsS,D  
Approx. Price (US$) 7.25 | 100u  
Iib(Max)(nA)8000  
Noninverting Input Current Noise(pA/rtHz)1.2  
2nd Harmonic(dBc)55  
3rd Harmonic(dBc)62  
@ Mhz5  
BW @ G=+2(MHz)100  
Crosstalk(-dB)63  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of THS4032-EP

Version Part Number Definition
Catalog THS4032 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • THS4032: 100-MHz Low Noise Voltage-Feedback Amplifier, Dual
  • THS4031: 100-MHz Low Noise Voltage-Feedback Amplifier

Product Information

Features

  • Ultralow 1.6-nV/Hz Voltage Noise
  • High Speed:
    • 100-MHz Bandwidth [G = 2 (-1), –3 dB]
    • 100-V/µs Slew Rate
  • Very Low Distortion
    • THD = –72 dBc (f = 1 MHz, RL = 150 )
    • THD = –90 dBc (f = 1 MHz, RL = 1 k)
  • Low 0.5-mV (Typ) Input Offset Voltage
  • 90-mA Output Current Drive (Typical)
  • ±5 V to ±15 V Typical Operation
  • Available in Standard SOIC, MSOP PowerPAD™, JG, or FK Package
  • Evaluation Module Available
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

View All Features in Datasheet

Description

The THS4031 and THS4032 are ultralow-voltage noise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communications and imaging. The single amplifier THS4031 and the dual amplifier THS4032 offer very good ac performance with 100-MHz bandwidth (G = 2), 100-V/µs slew rate, and 60-ns settling time (0.1%). The THS4031 and THS4032 are unity gain stable with 275-MHz bandwidth. These amplifiers have a high drive capability of 90 mA and draw only 8.5-mA supply current per channel. With –90 dBc of total harmonic distortion (THD) at f = 1 MHz and a very low noise of 1.6 nV/Hz, the THS4031 and THS4032 are ideally suited for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
THS4032MDGNREPACTIVE-55 to 1257.25 | 100uMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&RContact TI Distributor or Sales Office
V62/09612-01XEACTIVE-55 to 1257.25 | 100uMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTHS4032MDGNREP
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksV62/09612-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS4032MDGNREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/09612-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS4032-EP Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS4032 100-MHz Low Noise Voltage-Feedback Amplifier, Dual HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
THS4031 100-MHz Low Noise Voltage-Feedback Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here