THS4061M Status: ACTIVE

180-MHz High-Speed Amplifiers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS4061M
Iq per channel(Max)(mA)11  
Slew Rate(Typ)(V/us)400  
GBW(Typ)(MHz)100  
Io(Typ)(mA)115  
Vs(Min)(V)10  
Vs(Max)(V)30  
Number of Channels1  
Pin/Package20LCCC, 8CDIP  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)180  
Diff Gain(%)0.02  
Diff Phase(deg)0.02  
Vio(Max)(mV)8  
THD (Fc=1 MHz)(Typ)(dB)-72  
Settling Time (0.1%)(Typ)(ns)40  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)8  
Available ChannelsS, D  
Vn at Flatband(Typ)(nV/rtHz)14.5  
Approx. Price (US$) 14.48 | 100u  
Iib(Max)(nA)6000  
Noninverting Input Current Noise(pA/rtHz)1.6  
2nd Harmonic(dBc)73  
3rd Harmonic(dBc)88  
@ Mhz1  
0.1 dB BW Flatness(MHz)75  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of THS4061M

Version Part Number Definition
Catalog THS4061 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • THS4011M: 290-MHz Low-Distortion Voltage-Feedback Amplifier
  • THS4031M: 100-MHz Low-Noise High-Speed Amplifier

Product Information

Features

  • High Speed
    • 180 MHz Bandwidth (G = 1, –3 dB)
    • 400 V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive, IO = 115 mA (typ)
  • Excellent Video Performance
    • 75 MHz 0.1 dB Bandwidth (G = 1)
    • 0.02% Differential Gain
    • 0.02° Differential Phase
  • Very Low Distortion
    • THD = –72 dBc at f = 1 MHz
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC, MSOP PowerPAD™, JG, or FK Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Insruments Incorporated.

Description

The THS4061 and THS4062 are general-purpose, single/dual, high-speed voltage feed-back amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 180-MHz bandwidth, 400-V/µs slew rate, and 40-ns settling time (0.1% ). The THS4061/2 are stable at all gains for both inverting and noninverting configurations. These amplifiers have a high output drive capability of 115 mA and draw only 7.8 mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.02%/0.02° and wide 0.1 db flatness to 75 MHz. For applications requiring low distortion, the THS4061/2 is ideally suited with total harmonic distortion of –72 dBc at f = 1 MHz.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9960101Q2AACTIVE-55 to 125 20.81 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
5962-9960101QPAACTIVE-55 to 125 15.39 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
THS4061MFKBACTIVE-55 to 1255962-9960101Q2A20.81 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
THS4061MJGACTIVE-55 to 125 14.48 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
THS4061MJGBACTIVE-55 to 1255962-9960101QPA15.39 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:44 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-9960101Q2A
AmericasAvnet 16
TI Lead Time*: 10 Weeks5962-9960101QPA
None Reported
View Distributors
TI Lead Time*: 8 WeeksTHS4061MFKB
None Reported
View Distributors
TI Lead Time*: 10 WeeksTHS4061MJG
None Reported
View Distributors
TI Lead Time*: 10 WeeksTHS4061MJGB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9960101Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9960101QPA  TBD A42  N/A for Pkg TypeViewView
THS4061MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
THS4061MJG  TBD A42  N/A for Pkg TypeViewView
THS4061MJGB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS4061M Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS4011M 290-MHz Low-Distortion Voltage-Feedback Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
THS4031M 100-MHz Low-Noise High-Speed Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here