THS4503-EP Status: ACTIVE

Enhanced Product Wideband Low-Distortion Fully Differential Amplifier


      
         
Alert me about changes<br/>to this product

 THS4503-EP
Iq per channel(Max)(mA)28  
Slew Rate(Typ)(V/us)1300  
GBW(Typ)(MHz)300  
Io(Typ)(mA)100  
Vs(Min)(V)5.0  
Vs(Max)(V)15  
Number of Channels1  
Pin/Package8MSOP-PowerPAD  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)370  
Vio(Max)(mV)7  
Settling Time (0.1%)(Typ)(ns)8.3  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)10  
Available ChannelsS  
Vn at Flatband(Typ)(nV/rtHz)6.8  
Approx. Price (US$) 9.97 | 100u  
Iib(Max)(nA)240000  
Noninverting Input Current Noise(pA/rtHz)1.6  
2nd Harmonic(dBc)74  
3rd Harmonic(dBc)78  
@ Mhz30  
BW @ G=+2(MHz)175  
0.1 dB BW Flatness(MHz)150  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of THS4503-EP

Version Part Number Definition
Catalog THS4503 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • THS4131: Fully Differential Input/Output Low Noise Amplifier
  • THS4511-SP: Rad-Tolerant Class V, Wideband, Fully Differential Amplifier
  • THS4513-SP: Rad-Tolerant Class V, Wideband, Fully Differential Amplifier

More Related Products

Product Information

Features

  • Controlled Baseline
  • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: -95 dBc at 30 MHz
  • OIP3: 51 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Centered Input Common-Mode Range
  • Power-Down Capability (THS4502)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity Analog-to-Digital Converter Preamplifier
    • Wireless Communication Receiver Chains
    • Single-Ended to Differential Conversion

View All Features in Datasheet

Description

The THS4502 and THS4503 are high-performance fully differential amplifiers from Texas Instruments. The THS4502, featuring power-down capability, and the THS4503, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the 8-pin SOIC and the 8-pin MSOP with PowerPAD™ for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS4503MDGNREPACTIVE-55 to 125V62/05608-02YE9.97 | 100uMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/05608-02YEACTIVE-55 to 125 9.97 | 100uMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:47 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTHS4503MDGNREP
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksV62/05608-02YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS4503MDGNREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/05608-02YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS4503-EP Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS4131 Fully Differential Input/Output Low Noise Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4511-SP Rad-Tolerant Class V, Wideband, Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4513-SP Rad-Tolerant Class V, Wideband, Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4130 Fully Differential Input/Output Low Noise Amplifier With Shutdown OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4521 Very low power rail-to-rail output fully differential amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4140 Fully Differential Input/Output High Slew Rate Amplifier With Shutdown OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4503 High-Speed Fully-Differential Amplifiers OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here