THS4513-SP Status: ACTIVE

Rad-Tolerant Class V, Wideband, Fully Differential Amplifier


      
         
Alert me about changes<br/>to this product

 THS4511-SP THS4513-SP
Slew Rate(Typ)(V/us)5100  5100  
GBW(Typ)(MHz)1100  1100  
Number of Channels1  1  
Pin/Package16CFP  16CFP  
Available ChannelsS  S  
Approx. Price (US$) 690.00 | 1ku   650.00 | 1ku  
2nd Harmonic(dBc)-87  -87  
3rd Harmonic(dBc)-83  -83  
@ Mhz100  100  
Operating Temp Range(Celsius)-55 to 125  -55 to 125  
 SamplesSamples
 InventoryInventory

Other qualified versions of THS4513-SP

Version Part Number Definition
Catalog THS4513 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • THS4511-SP: Rad-Tolerant Class V, Wideband, Fully Differential Amplifier
  • THS4513: Wideband, Low Noise, Low Distortion Fully Differential Amplifier
  • THS4503-EP: Enhanced Product Wideband Low-Distortion Fully Differential Amplifier

Product Information

Features

  • Fully Differential Architecture
  • Centered Input Common-Mode Range
  • Minimum Gain of 2V/V (6 dB)
  • Bandwidth: 1100 MHz (Gain = 6 dB)
  • Slew Rate: 5100 V/µs
  • 1% Settling Time: 5.5 ns
  • HD2: -76 dBc at 70 MHz
  • HD3: -88 dBc at 70 MHz
  • OIP2:84 dBm at 70 MHz
  • OIP3: 42 dBm at 70 MHz
  • Input Voltage Noise: 2.2 nV/Hz (f >10 MHz)
  • Noise Figure: 19.8 dB
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3 V (±1.5 V) to 5 V (±2.5 V)
    • Current: 37.7 mA
  • Power-Down Capability: 0.65 mA
  • Rad-Tolerant: 150 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07223
  • APPLICATIONS

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
5962-0722301VFAACTIVE-55 to 125650.00 | 1kuCFP (W) | 16 1 | TUBEContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:44 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 26 Weeks5962-0722301VFA
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-0722301VFA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS4513-SP Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS4511-SP Rad-Tolerant Class V, Wideband, Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4513 Wideband, Low Noise, Low Distortion Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4503-EP Enhanced Product Wideband Low-Distortion Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here