THS4513 Status: ACTIVE

Wideband, Low Noise, Low Distortion Fully Differential Amplifier


      
         
Alert me about changes<br/>to this product

 THS4508 THS4509 THS4511 THS4513
Iq per channel(Max)(mA)39.2  37.7  39.2  41.9  
Slew Rate(Typ)(V/us)6400  6600  4900  5100  
GBW(Typ)(MHz)3000  3000  2000  2800  
Io(Typ)(mA)61  96  61  96  
Vs(Min)(V)5.0  3.0  3.75  3.0  
Vs(Max)(V)5.5  5.5  5.25  5.5  
Number of Channels1  1  1  1  
Pin/Package16QFN  16QFN  16QFN  16QFN  
Acl, min stable gain(V/V)2  2  1  1  
BW @ Acl(MHz)2000  2000  1600  1600  
Vio(Max)(mV)1  1  4  5  
THD (Fc=1 MHz)(Typ)(dB)-98  -98   -97  
Settling Time (0.1%)(Typ)(ns)10  10    
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)2.6  2.6   2.6  
Available ChannelsS  S  S  S  
Vn at Flatband(Typ)(nV/rtHz)2.3  1.9  2  2.2  
Approx. Price (US$) 4.95 | 1ku   3.75 | 1ku   4.35 | 1ku   4.10 | 1ku  
Iib(Max)(nA)15500  13000  15500  13000  
Noninverting Input Current Noise(pA/rtHz)2.9  2.2   2.2  
2nd Harmonic(dBc)-72  -75   -66  
3rd Harmonic(dBc)-80  -80   -81  
@ Mhz100  100   100  
BW @ G=+2(MHz)2000  2000   1400  
0.1 dB BW Flatness(MHz)400  300   700  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of THS4513

Version Part Number Definition
Space THS4513-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • THS4509: Wideband Operational Amplifier
  • THS4520: Rail-to-Rail Output Wideband Fully Differential Amplifier
  • THS4521: Very low power rail-to-rail output fully differential amplifier
  • TPS54386: Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz
  • SN74HC164: 8-Bit Parallel-Out Serial Shift Registers
  • TPS72301: Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise

More Related Products

Product Information

Features

  • Fully-Differential Architecture
  • Centered Input Common-Mode Range
  • Minimum Gain of 1 V/V (0 dB)
  • Bandwidth: 1600 MHz
  • Slew Rate: 5100 V/µs
  • 1% Settling Time: 2.9 ns
  • HD2: –75 dBc at 70 MHz
  • HD3: –86 dBc at 70 MHz
  • OIP2: 77 dBm at 70 MHz
  • OIP3: 42 dBm at 70 MHz
  • Input Voltage Noise: 2.2 nV/√Hz (f > 10 MHz)
  • Noise Figure: 19.8 dB
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3 V (±1.5 V) to 5 V (±2.5 V)
    • Current: 37.7 mA
  • Power-Down Capability: 0.65 mA
  • APPLICATIONS
    • 5-V Data Acquisition Systems, High Linearity ADC Amplifier
    • Wireless Communication

View All Features in Datasheet

Description

The THS4513 is a wideband, fully-differential op amp designed for 3.3-V to 5-V data acquisition systems. It has very low noise at 2.2 nV/√Hz, and extremely low harmonic distortion of –75 dBc HD2 and –86 dBc HD3 at 70 MHz with 2-VPP output, G = 0 dB, and 200- load. Slew rate is very high at 5100 V/μs and with settling time of 2.9 ns to 1% (2-V step), it is ideal for pulsed applications. It is designed for a minimum gain of 0 dB.

To allow for dc-coupling to analog-to-digital converters (ADCs), its unique output common-mode control circuit maintains the output common-mode voltage within 5-mV offset (typ) from the set voltage, when set within 0.5 V of midsupply, with less than 4-mV differential offset voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS4513RGTRACTIVE-40 to 854.10 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS4513RGTRG4ACTIVE-40 to 854.10 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS4513RGTTACTIVE-40 to 854.50 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol
THS4513RGTTG4ACTIVE-40 to 854.50 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTHS4513RGTR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTHS4513RGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTHS4513RGTT
AmericasNewark 30
Rochester Electronics >1k
AsiaWPI 285
WorldwideDigiKey 601
TI Lead Time*: 16 WeeksTHS4513RGTTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS4513RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4513RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4513RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4513RGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS4513 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
THS4508EVM Evaluation ModuleTHS4508EVMTexas InstrumentsDevelopment Boards/EVMs
THS4511EVM Evaluation ModuleTHS4511EVMTexas InstrumentsDevelopment Boards/EVMs
THS4513EVM Evaluation ModuleTHS4513EVMTexas InstrumentsDevelopment Boards/EVMs
THS4520EVM Evaluation ModuleTHS4520EVMTexas InstrumentsDevelopment Boards/EVMs
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS4509 Wideband Operational Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4521 Very low power rail-to-rail output fully differential amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4511 Wideband, Low Noise, Low Distortion Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4513-SP Rad-Tolerant Class V, Wideband, Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4508 Wideband Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74HC164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
TPS72301 Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC16245A 16-Bit Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TS3A5018 10-Ohm Quad SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here