THS4520 Status: ACTIVE

Rail-to-Rail Output Wideband Fully Differential Amplifier


      
         
Alert me about changes<br/>to this product

 THS4120 THS4121 THS4520
Iq per channel(Max)(mA)16  16  15.3  
Slew Rate(Typ)(V/us)43  43  570  
GBW(Typ)(MHz)  1200  
Rail-Rail  Out  
Io(Typ)(mA)40  40  105  
Vs(Min)(V)3.0  3.0  3.0  
Vs(Max)(V)3.5  3.5  5.25  
Number of Channels1  1  1  
Pin/Package8MSOP, 8MSOP-PowerPAD, 8SOIC  8MSOP, 8MSOP-PowerPAD, 8SOIC  16QFN  
Acl, min stable gain(V/V)1  1  1  
BW @ Acl(MHz)100  100  620  
Vio(Max)(mV)2.8  2.8  2.5  
THD (Fc=1 MHz)(Typ)(dB)-71  -71   
Settling Time (0.1%)(Typ)(ns)82  82  7  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)25  25  8  
Available ChannelsS  S  S  
Vn at Flatband(Typ)(nV/rtHz)5.4  5.4  2  
Approx. Price (US$) 2.50 | 100u   2.50 | 100u   1.65 | 1ku  
Iib(Max)(nA)0.0012  0.0012  10000  
Noninverting Input Current Noise(pA/rtHz)0.001  0.001  2  
2nd Harmonic(dBc)79  79  -115  
3rd Harmonic(dBc)93  93  -123  
@ Mhz1  1  0.1  
BW @ G=+2(MHz)  450  
0.1 dB BW Flatness(MHz)  30  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • THS4521: Very low power rail-to-rail output fully differential amplifier
  • THS4509: Wideband Operational Amplifier
  • THS4120: 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown
  • THS7530: Fully Differential, Continuously Variable Gain Amplifier

More Related Products

Product Information

Features

  • Fully Differential Architecture With Rail-to-Rail Outputs
  • Centered Input Common-mode Range
  • Minimum Gain of 1 V/V (0 dB)
  • Bandwidth: 620 MHz
  • Slew Rate: 570 V/µs
  • 0.1% Settling Time: 7 ns
  • HD2: –115 dBc at 100 kHz, VOD = 8 VPP
  • HD3: –123 dBc at 100 kHz, VOD = 8 VPP
  • Input Voltage Noise: 2 nV/Hz (f >10 kHz)
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3.3 V (±1.65 V) to 5 V (±2.5 V)
    • Current: 14.2 mA
  • Power-Down Capability: 15 µA
  • APPLICATIONS
    • 5-V and 3.3-V Data Acquisition Systems
    • High Linearity ADC Amplifier
    • Wireless Communication
    • Test and Measurement
    • Voice Processing Systems

View All Features in Datasheet

Description

The THS4520 is a wideband, fully differential operational amplifier designed for 5-V data acquisition systems. It has very low noise at 2 nV/ load. The slew rate is 570 V/µs, and with a settling time of 7 ns to 0.1% (2-V step), it is ideal for data acquisition applications. It is designed for unity gain stability.

To allow for dc coupling to ADCs, its unique output common-mode control circuit maintains the output common-mode voltage within 0.25 mV offset (typical) from the set voltage. The common-mode set point defaults to mid-supply by internal circuitry, which may be over-driven from an external source.

The input and output are optimized for best performance with their common-mode voltages set to mid-supply.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS4520RGTRACTIVE-40 to 851.65 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS4520RGTRG4ACTIVE-40 to 851.65 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS4520RGTTACTIVE-40 to 851.75 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol
THS4520RGTTG4ACTIVE-40 to 851.75 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:44 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTHS4520RGTR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTHS4520RGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTHS4520RGTT
AmericasArrow 1k
Newark 287
AsiaFarnell Asia >1k
WPI 110
WorldwideDigiKey 792
TI Lead Time*: 16 WeeksTHS4520RGTTG4
AmericasAvnet 250
WorldwideDigiKey  Available
Mouser Electronics 102
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS4520RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4520RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4520RGTT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
THS4520RGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS4520 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
FREE DEM-FDA-QFN-1ADEM-FDA-QFN-1ATexas InstrumentsDevelopment Boards/EVMs
THS4508EVM Evaluation ModuleTHS4508EVMTexas InstrumentsDevelopment Boards/EVMs
THS4511EVM Evaluation ModuleTHS4511EVMTexas InstrumentsDevelopment Boards/EVMs
THS4513EVM Evaluation ModuleTHS4513EVMTexas InstrumentsDevelopment Boards/EVMs
THS4520EVM Evaluation ModuleTHS4520EVMTexas InstrumentsDevelopment Boards/EVMs
THS4521EVM Evaluation ModuleTHS4521EVMTexas InstrumentsDevelopment Boards/EVMs
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
ADS8422   16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8422    
ADS8482   18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8482    
ADS8412   16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8412    
ADS8472   16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8412    
Customers Who Evaluated This Product Also Evaluated...
THS4521 Very low power rail-to-rail output fully differential amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4509 Wideband Operational Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4130 Fully Differential Input/Output Low Noise Amplifier With Shutdown OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4522 Very low power dual channel rail-to-rail output fully differential amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4131 Fully Differential Input/Output Low Noise Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4511 Wideband, Low Noise, Low Distortion Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for THS4520:

View All Tags

Other Support



Click Here