THS4521 Status: ACTIVE

Very low power rail-to-rail output fully differential amplifier


      
         
Alert me about changes<br/>to this product

 THS4521THS4522 THS4524 
Iq per channel(Max)(mA)1.25  1.25  1.25  
Slew Rate(Typ)(V/us)490  490  490  
GBW(Typ)(MHz)95  95  95  
Rail-RailOut  Out  Out  
Io(Typ)(mA)55  55  55  
Vs(Min)(V)2.5  2.5  2.5  
Vs(Max)(V)5.5  5.5  5.5  
Number of Channels1  2  4  
Pin/Package8MSOP, 8SOIC  16TSSOP  38TSSOP  
Acl, min stable gain(V/V)1  1  1  
BW @ Acl(MHz)145  145  145  
Vio(Max)(mV)2  2  2  
Available ChannelsD, Q  S, Q  S, D  
Vn at Flatband(Typ)(nV/rtHz)4.6  4.6  4.6  
Approx. Price (US$) 1.10 | 1ku   1.85 | 1ku   3.15 | 1ku  
Iib(Max)(nA)900  900  900  
Noninverting Input Current Noise(pA/rtHz)0.6  0.6  0.6  
2nd Harmonic(dBc)-133  -133  -133  
3rd Harmonic(dBc)-140  -140  -140  
@ Mhz0.01  0.01  0.01  
BW @ G=+2(MHz)50  50  50  
0.1 dB BW Flatness(MHz)30  30  30  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • THS4520: Rail-to-Rail Output Wideband Fully Differential Amplifier
  • THS4524: Very low power quad channel rail-to-rail output fully differential amplifier
  • THS4120: 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown
  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • TL431A: Adjustable Precision Shunt Regulator
  • OPA1632: Fully Differential I/O Audio Amplifier

More Related Products

Product Information

Features

  • Fully Differential Architecture
  • Bandwidth: 145 MHz
  • Slew Rate: 490 V/µs
  • HD2: -133 dBc at 10 kHz (1 VRMS, RL = 1 k)
  • HD3: -140 dBc at 10 kHz (1 VRMS, RL = 1 k)
  • Input Voltage Noise: 4.6 nV/ Hz (f = 100 kHz)
  • NRI—Negative Rail Input
  • RRO—Rail-to-Rail Output
  • Output Common-Mode Control (with Low Offset and Drift)
  • Power Supply:
    • Voltage: +2.5 V (±1.25 V) to +5.5 V (±2.75 V)
    • Current: 1.14 mA/ch
  • Power-Down Capability: 20 µA (typ)
  • APPLICATIONS
    • Low-Power SAR and ADC Drivers
    • Low-Power Differential Driver
    • Low-Power Differential Signal Conditioning

All trademarks are the property of their respective owners.

Description

The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential op amps with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter.

The family includes single (THS4521), dual (THS4522), and quad (THS4524) versions.

These fully differential op amps feature accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
THS4521IDACTIVE-40 to 851.25 | 1kuSOIC (D) | 8 View 75 | TUBE
THS4521IDGKRACTIVE-40 to 851.10 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
THS4521IDGKTACTIVE-40 to 851.25 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R
THS4521IDRACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS4521ID
AmericasArrow 375
Avnet 130
Newark 370
AsiaFarnell Asia 148
WPI 114
EuropeAvnet-SILICA 895
Farnell 148
Spoerle 300
WorldwideDigiKey 274
Mouser Electronics 483
TI Lead Time*: 20 WeeksTHS4521IDGKR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTHS4521IDGKT
AmericasArrow 250
Avnet 192
Newark 854
AsiaFarnell Asia 74
WPI 286
EuropeAvnet-SILICA 250
Farnell 74
Spoerle 500
WorldwideDigiKey 229
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTHS4521IDR
AmericasArrow >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS4521ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4521IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4521IDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS4521IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS4521 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
THS4521EVM Evaluation ModuleTHS4521EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
ADS1278   Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Driving ADS1278 differential inputs
See Literature sbos458b , the App Notes section of THS4524 datasheet.    
ADS8321   16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Driving ADS8321 differential inputs
See Literature sbos458b , the App Notes section of THS4524 datasheet.    
Customers Who Evaluated This Product Also Evaluated...
THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4524 Very low power quad channel rail-to-rail output fully differential amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4509 Wideband Operational Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4130 Fully Differential Input/Output Low Noise Amplifier With Shutdown OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4522 Very low power dual channel rail-to-rail output fully differential amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
THS4131 Fully Differential Input/Output Low Noise Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here