|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential op amps with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter. The family includes single (THS4521), dual (THS4522), and quad (THS4524) versions. These fully differential op amps feature accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| THS4522IPW | ACTIVE | -40 to 85 | 2.05 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |
| THS4522IPWR | ACTIVE | -40 to 85 | 1.85 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:46 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS4522IPW | |||
| Americas | Arrow | 180 | |
| Avnet | 111 | ||
| Asia | Farnell Asia | 180 | |
| WPI | 52 | ||
| Europe | Farnell | 180 | |
| Spoerle | 180 | ||
| Worldwide | DigiKey | 189 | |
| Mouser Electronics | 350 | ||
| TI Lead Time*: 20 WeeksTHS4522IPWR | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS4522IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS4522IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS4522 
| Name | Part # | Company | Tool / Software Type |
| THS4522EVM Evaluation Module | THS4522EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER |
Driving ADS1278 differential inputs
See Literature sbos458b , the App Notes section of THS4524 datasheet. |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER |
Driving ADS8321 differential inputs
See Literature sbos458b , the App Notes section of THS4524 datasheet. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER | TI customers also evaluated this product. |
| THS4520 | Rail-to-Rail Output Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER | TI customers also evaluated this product. |
| THS4524 | Very low power quad channel rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER | TI customers also evaluated this product. |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER | TI customers also evaluated this product. |
| TS3USB221 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TLV1117-18 | Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| SN74LVC1G17 | Single Schmitt-Trigger Buffer | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TPS71501 | Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number