Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 BW at Acl (MHz) 620 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1500 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 10.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.45 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 100 2nd harmonic (dBc) 140 3rd harmonic (dBc) 140 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 850 Input bias current (max) (pA) 13000000 Features Decompensated, Shutdown CMRR (typ) (dB) 100 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 BW at Acl (MHz) 620 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1500 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 10.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.45 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 100 2nd harmonic (dBc) 140 3rd harmonic (dBc) 140 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 850 Input bias current (max) (pA) 13000000 Features Decompensated, Shutdown CMRR (typ) (dB) 100 Rating Catalog
VQFN (RGT) 16 9 mm² 3 x 3 WQFN (RUN) 10 4 mm² 2 x 2
  • Fully differential amplifier (FDA) architecture
  • Bandwidth: 500MHz (G = 2V/V)
  • Gain bandwidth product: 850MHz
  • Slew rate: 1500V/µs
  • HD2: –95dBc at 10MHz (2VPP, RL = 500Ω)
  • HD3: –90dBc at 10MHz (2VPP, RL = 500Ω)
  • Input voltage noise: 2.2nV/√Hz (f > 100kHz)
  • Low offset drift: ±0.5µV/°C (typical)
  • Negative rail input (NRI)
  • Rail-to-rail output (RRO)
  • Robust operation for Rload ≥ 50Ω
  • Output common-mode control
  • Power supply:
    • Single-supply voltage range: 2.7V to 5.4V
    • Split-supply voltage range: ±1.35V to ±2.7V
    • Quiescent current: 10.1mA (5V supply)
  • Power-down capability: 2µA (typical)
  • Fully differential amplifier (FDA) architecture
  • Bandwidth: 500MHz (G = 2V/V)
  • Gain bandwidth product: 850MHz
  • Slew rate: 1500V/µs
  • HD2: –95dBc at 10MHz (2VPP, RL = 500Ω)
  • HD3: –90dBc at 10MHz (2VPP, RL = 500Ω)
  • Input voltage noise: 2.2nV/√Hz (f > 100kHz)
  • Low offset drift: ±0.5µV/°C (typical)
  • Negative rail input (NRI)
  • Rail-to-rail output (RRO)
  • Robust operation for Rload ≥ 50Ω
  • Output common-mode control
  • Power supply:
    • Single-supply voltage range: 2.7V to 5.4V
    • Split-supply voltage range: ±1.35V to ±2.7V
    • Quiescent current: 10.1mA (5V supply)
  • Power-down capability: 2µA (typical)

The THS4541 is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. The THS4541 is designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541 features the negative-rail input required when interfacing a dc-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7V to 5.4V power supply.

The THS4541 is characterized for operation over the wide temperature range of –40°C to +125°C and is available in 16-pin VQFN and 10-pin WQFN packages.

The THS4541 is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. The THS4541 is designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541 features the negative-rail input required when interfacing a dc-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7V to 5.4V power supply.

The THS4541 is characterized for operation over the wide temperature range of –40°C to +125°C and is available in 16-pin VQFN and 10-pin WQFN packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS4541-DIE ACTIVE Bare die 850-MHz precision fully differential amplifier The THS4541-DIE is a bare die version of the device that is designed small systems or for use in multi-chip modules (MCMs).

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3541EVM — ADC3541 evaluation module for single-channel, low-noise, ultra-low-power and low-latency ADC

The ADC3541 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3541 product. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.

Interfacing to the TSW1400EVM (sold (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADC3642EVM — ADC3642 evaluation module for dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power ADC

The ADC3642 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3642. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.

Interfacing to the TSW1400EVM (sold separately) (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC3643EVM — ADC3643 evaluation module for dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power ADC

The ADC3643 evaluation module (EVM) demonstrates the performance of the ADC3643, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC3644EVM — ADC3644 evaluation module for dual-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power ADC

The ADC3644 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3644. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.

Interfacing to the TSW1400EVM (sold separately) (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC3660EVM — ADC3660 dual, 16-bit, 0.5-MSPS to 65-MSPS, low-noise, ultra-low-power ADC evaluation module

The ADC3660 evaluation module (EVM) demonstrates the performance of the ADC3660, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADC3662EVM — ADC3662 evaluation module for dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power ADC

The ADC3662 evaluation module (EVM) demonstrates the performance of the ADC3662, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC3663EVM — ADC3663 dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module

The ADC3663 evaluation module (EVM) demonstrates the performance of the ADC3663, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC3664EVM — ADC3664 dual, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface evaluation module

The ADC3664 evaluation module (EVM) demonstrates the performance of the ADC3664, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADC3683EVM — ADC3683 dual-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module

The ADC3683 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3683. Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete evaluation system, use the TSW1400EVM (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADS9219EVM — ADS9219 evaluation module

The ADS9219 evaluation module (EVM) is a platform for evaluating the performance of the ADS9219, a two-channel, 18-bit, 20MSPS per channel successive approximation register (SAR) analog-to-digital converter (ADC) with integrated ADC driver and voltage reference. The ADS9219EVM includes a discrete (...)
User guide: PDF | HTML
Evaluation board

THS4541RGTEVM — THS4541 Evaluation Module in RGT Package

The THS4541RGT EVM is an evaluation module for the single THS4541 amplifier in the RGT package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments (...)

User guide: PDF
Not available on TI.com
Evaluation board

DEV-ADC34J22 — DEV-ADC34J22 Evaluation Module

The DEV-ADC34J22 is a four-channel, 50MSPS ADC Module designed to integrate with Altera’s HSMC standard. The DEV-ADC34J22 features TI’s new JESD204B compliant ADC34J22 Analog Digital Converter (ADC), with clocking conditioning using TI’s LMK04828 jitter cleaner. It provides (...)

Simulation model

THS4541 PSpice Model (Rev. A)

SBOM932A.ZIP (18 KB) - PSpice Model
Simulation model

THS4541 TINA-TI Reference Design (Rev. B)

SBOM907B.TSC (52 KB) - TINA-TI Reference Design
Simulation model

THS4541 TINA-TI Spice Model (Rev. B)

SBOM906B.ZIP (9 KB) - TINA-TI Spice Model
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00294 — High performance single-ended to differential-active interface for high-speed ADCs reference design

This reference design uses the ADC34J22 12b 50Msps JESD204B data converter and the THS4541 fully differential amplifer to demonstrate how to design a high performance active interface for high speed ADCs.  This type of circuit can be used in sensor front end, motor control, and test and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01187 — LIDAR-Pulsed Time-of-Flight Reference Design Using High-Speed Data Converters

Time-of-flight (ToF) optical methods for measuring distance with high precision are utilized in a variety of applications, such as laser safety scanners, range finders, drones, and guidance systems. This design details the advantages of a high-speed data-converter-based solution, including target (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00942 — 12-bit, 20-MSPS Data Acquisition Reference Design for Digitizer

This reference design enables a cost-effective and low-power data acquisition system that provides an alternative to FPGA-based systems. It features a single-ended, high-impedance input that can be used in a wide number of applications, including portable instrumentation and digitizers.

The (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00725 — Wide Bandwidth Optical Front-end Reference Design

This reference design implements and measures a complete 120MHz wide bandwidth optical front end comprising a high speed transimpedance amplifier, fully differential amplifier, and high speed 14-bit 160MSPS ADC with JESD204B interface.  Hardware and software are provided to evaluate the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00799 — Quad-Channel, 12-Bit, 50-MSPS ADC Reference Design With Low Noise, Low Distortion, DC and AC Inputs

This reference design demonstrates how to implement a single-ended-to-differential input path, which can be AC-coupled or DC-coupled for an ADC3422. It also explains how to design a high-input impedance, DC-coupled input path. The reference design can be used for applications such as low-power (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VQFN (RGT) 16 View options
WQFN (RUN) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos