|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
CommsDAC is a trademark of Texas Instruments. Description
The THS5641A is an 8-bit resolution digital-to-analog converter (DAC) optimized for video applications and digital data transmission in wired and wireless communication systems. The 8-bit DAC is a member of the CommsDAC series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package and pinout. The THS5641A offers superior ac and dc performance while supporting update rates up to 100 MSPS. The THS5641A operates from an analog and digital supply of 3 V to 5.5 V. Its inherent low power dissipation of 100 mW ensures that the device is well suited for portable and low power applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| THS5641AIDW | ACTIVE | -40 to 85 | 3.20 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| THS5641AIDWG4 | ACTIVE | -40 to 85 | 3.20 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| THS5641AIDWR | ACTIVE | -40 to 85 | 2.90 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| THS5641AIDWRG4 | ACTIVE | -40 to 85 | 2.90 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| THS5641AIPW | ACTIVE | -40 to 85 | 3.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| THS5641AIPWG4 | ACTIVE | -40 to 85 | 3.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| THS5641AIPWR | ACTIVE | -40 to 85 | 2.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| THS5641AIPWRG4 | ACTIVE | -40 to 85 | 2.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:46 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS5641AIDW | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 60 | |
| Worldwide | DigiKey | 88 | |
| TI Lead Time*: 20 WeeksTHS5641AIDWG4 | |||
| Asia | Farnell Asia | 70 | |
| Europe | EBV Elektronik | 40 | |
| Farnell | 69 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5641AIDWR | |||
| Americas | Avnet | 600 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5641AIDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5641AIPW | |||
| Americas | Newark | 35 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 88 | |
| TI Lead Time*: 20 WeeksTHS5641AIPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5641AIPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5641AIPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS5641AIDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5641AIDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5641AIDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5641AIDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5641AIPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5641AIPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5641AIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5641AIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS5641A 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing | MATCHGAIN-CALC | Texas Instruments | Calculation Utilities |
| THS5641A Evaluation Module | THS5641EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DAC908 | 8-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLC5602 | 8-Bit, 30MSPS Single DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| SN74AC74 | Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| TPS2062-1 | Current-Limited, Power-Distribution Switches with Output Discharge resistor | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| OPA361 | 3V Video Amplifier with Internal Gain and Filter | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| BQ3287 | RTC Module with 114x8 NVSRAM, RAM Clear Input on A Version | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| PCA9535 | Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| MSP430FE4272 | 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| UCC284-5 | Single Output LDO, 500mA, Fixed(5V), Low Quiescent Current, wide Input Voltage Range | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74HC02 | Quadruple 2-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN74AUC1G80 | Single Positive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number