THS5651 Status: OBSOLETE

10-Bit, 100MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • Member of the Pin-Compatible CommsDACTM Product Family
  • 100 MSPS Update Rate
  • 10-Bit Resolution
  • Superior Spurious Free Dynamic Range Performance (SFDR) to Nyquist at 20 MHz Output: 61 dBc
  • 1 ns Setup/Hold Time
  • Differential Scalable Current Outputs: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • 3 V and 5 V CMOS-Compatible Digital Interface
  • Straight Binary or Twos Complement Input
  • Power Dissipation: 175 mW at 5 V, Sleep Mode: 25 mW at 5 V
  • Package: 28-Pin SOIC and TSSOP
  • CommsDAC is a trademark of Texas Instruments Incorporated.

Description

The THS5651 is a 10-bit resolution digital-to-analog converter (DAC) specifically optimized for digital data transmission in wired and wireless communication systems. The 10-bit DAC is a member of the CommsDAC series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package and pinout. The THS5651 offers superior ac and dc performance while supporting update rates up to 100 MSPS.

The THS5651 operates from an analog supply of 4.5 V to 5.5 V. Its inherent low power dissipation of 175 mW ensures that the device is well suited for portable and low power applications. Lowering the full-scale current output reduces the power dissipation without significantly degrading performance.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPackage | PinsTop Side MarkingFootprintsSamples
THS5651IDWOBSOLETE-40 to 85THS5651AIDWSOIC (DW) | 28 View Download CAD Format for this FootprintReplaced by THS5651AIDW
THS5651IDWROBSOLETE-40 to 85THS5651AIDWRSOIC (DW) | 28 View Download CAD Format for this FootprintReplaced by THS5651AIDWR
THS5651IPWOBSOLETE-40 to 85THS5651AIPWTSSOP (PW) | 28 View  Replaced by THS5651AIPW
THS5651IPWROBSOLETE-40 to 85THS5651AIPWRTSSOP (PW) | 28 View  Replaced by THS5651AIPWR

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
Call**THS5651IDW
AmericasRochester Electronics >1k
Call**THS5651IPW
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS5651 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas InstrumentsCalculation Utilities

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here