|
|
|
|
Product InformationFeatures
CommsDAC is a trademark of Texas Instruments Incorporated. Description
The THS5661 is a 12-bit resolution digital-to-analog converter (DAC) specifically optimized for digital data transmission in wired and wireless communication systems. The 12-bit DAC is a member of the CommsDAC series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package, and pinout. The THS5661 offers superior ac and dc performance while supporting update rates up to 100 MSPS. The THS5661 operates from an analog supply of 4.5 V to 5.5 V. Its inherent low power dissipation of 175 mW ensures that the device is well-suited for portable and low-power applications. Lowering the full-scale current output reduces the power dissipation without significantly degrading performance. View All Description in Datasheet |
| Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Footprints | Samples |
| THS5661IDW | OBSOLETE | -40 to 85 | SOIC (DW) | 28 | View | Not Available | |
| THS5661IDWR | OBSOLETE | -40 to 85 | SOIC (DW) | 28 | View | Not Available | |
| THS5661IPW | OBSOLETE | -40 to 85 | TSSOP (PW) | 28 | View | Not Available | |
| THS5661IPWR | OBSOLETE | -40 to 85 | TSSOP (PW) | 28 | View | Not Available | |
| Reported Distributor Inventory as of 10:46 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**THS5661IDW | |||
| Americas | Rochester Electronics | >1k | |
| Call**THS5661IPW | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS5661 
| Name | Part # | Company | Tool / Software Type |
| Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing | MATCHGAIN-CALC | Texas Instruments | Calculation Utilities |

No Tags are Available for this Part Number