|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
CommsDAC is a trademark of Texas Instruments Incorporated. Description
The THS5671A is a 14-bit resolution digital-to-analog converter (DAC) specifically optimized for digital data transmission in wired and wireless communication systems. The 14-bit DAC is a member of the CommsDAC series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package, and pinout. The THS5671A offers superior ac and dc performance while supporting update rates up to 125 MSPS. The THS5671A operates from an analog supply of 4.5 V to 5.5 V. Its inherent low power dissipation of 175 mW ensures that the device is well-suited for portable and low-power applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| THS5671AIDW | ACTIVE | -40 to 85 | 9.20 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| THS5671AIDWG4 | ACTIVE | -40 to 85 | 9.20 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| THS5671AIPW | ACTIVE | -40 to 85 | 10.15 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| THS5671AIPWG4 | ACTIVE | -40 to 85 | 10.15 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| THS5671AIPWR | ACTIVE | -40 to 85 | 9.20 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| THS5671AIPWRG4 | ACTIVE | -40 to 85 | 9.20 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS5671AIDW | |||
| Americas | Avnet | 10 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 115 | |
| TI Lead Time*: 20 WeeksTHS5671AIDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5671AIPW | |||
| Americas | Arrow | 419 | |
| Avnet | 6 | ||
| Rochester Electronics | 451 | ||
| Worldwide | DigiKey | 210 | |
| TI Lead Time*: 20 WeeksTHS5671AIPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5671AIPWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS5671AIPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS5671AIDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5671AIDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5671AIPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5671AIPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5671AIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS5671AIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS5671A 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing | MATCHGAIN-CALC | Texas Instruments | Calculation Utilities |
| THS5671A Evaluation Module | THS5671EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DAC904 | 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| THS5661A | 12-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC2904 | 14 Bit, 125 MSPS Dual Communications DACs | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC5675A | 14-Bit, 400-MSPS Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC5672 | 14 bit 275 MSPS Dual Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number