THS6012 Status: ACTIVE

500-mA Dual Differential Line Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS6012
Slew Rate(Typ)(V/us)1300  
Io(Typ)(mA)500  
Vs(Min)(V)9  
Vs(Max)(V)32  
Number of Channels2  
Pin/Package20SO PowerPAD, 80BGA MICROSTAR JUNIOR  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)140  
Diff Gain(%)0.05  
Diff Phase(deg)0.08  
Vio(Max)(mV)5  
THD (Fc=1 MHz)(Typ)(dB)-65  
Settling Time (0.1%)(Typ)(ns)70  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)20  
Available ChannelsD  
Vn at Flatband(Typ)(nV/rtHz)1.7  
Approx. Price (US$) 3.70 | 1ku  
Iib(Max)(nA)12000  
Noninverting Input Current Noise(pA/rtHz)16  
2nd Harmonic(dBc)80  
3rd Harmonic(dBc)85  
@ Mhz1  
BW @ G=+2(MHz)120  
0.1 dB BW Flatness(MHz)40  
Crosstalk(-dB)62  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • THS3001: 420-MHz Current-Feedback Amplifier
  • TPA6120A2: High Fidelity Stereo Headphone Amplifier

Product Information

Features

  • ADSL Differential Line Driver
  • 400 mA Minimum Output Current Into 25- Load, and 20 VPP
  • Independent Power Supplies for Low Crosstalk
  • Wide Supply Range ±4.5 V to ±16 V
  • Thermal Shutdown and Short Circuit Protection
  • Improved Replacement for AD815
  • Evaluation Module Available
  • PowerPAD is a trademark of Texas Instruments.

    Description

    The THS6012 contains two high-speed drivers capable of providing 400 mA output current (min) into a 25 load. These drivers can be configured differentially to drive a 50-VPP output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6012 is ideally suited for asymmetrical digital subscriber line (ADSL) applications at the central office, where it supports the high-peak voltage and current requirements of this application.

    Separate power supply connections for each driver are provided to minimize crosstalk. The THS6012 is available in the small surface-mount, thermally enhanced 20-pin PowerPAD™ package.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    THS6012CDWPACTIVE4.05 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol 
    THS6012CDWPG4ACTIVE4.05 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol 
    THS6012CDWPRACTIVE3.70 | 1kuSO PowerPAD (DWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    THS6012CDWPRG4ACTIVE3.70 | 1kuSO PowerPAD (DWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    THS6012IDWPACTIVE4.15 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol 
    THS6012IDWPG4ACTIVE4.15 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol 
    THS6012IDWPRACTIVE3.80 | 1kuSO PowerPAD (DWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    THS6012IDWPRG4ACTIVE3.80 | 1kuSO PowerPAD (DWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    THS6012IGQERACTIVE4.00 | 1kuBGA MICROSTAR JUNIOR (GQE) | 80 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:39 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 4 WeeksTHS6012CDWP
    AmericasArrow 59
    Newark 39
    Rochester Electronics >1k
    AsiaFarnell Asia 127
    Wintech 7
    EuropeArrow Northern Europe 75
    Farnell 122
    WorldwideDigiKey 102
    Mouser Electronics 43
    TI Lead Time*: 4 WeeksTHS6012CDWPG4
    EuropeEBV Elektronik 25
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTHS6012CDWPR
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTHS6012CDWPRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 1 WeekTHS6012IDWP
    AmericasArrow 25
    Avnet 28
    Rochester Electronics >1k
    AsiaWPI 53
    EuropeAvnet-SILICA 20
    WorldwideDigiKey 91
    TI Lead Time*: 1 WeekTHS6012IDWPG4
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTHS6012IDWPR
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTHS6012IDWPRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTHS6012IGQER
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    THS6012CDWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012CDWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012CDWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012CDWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012IDWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012IDWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012IDWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012IDWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    THS6012IGQER  TBD SNPB Level-2A-235C-4 WKSViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for THS6012 Help

    Datasheet

    Application Notes

    User Guides

    Selection Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
    Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
    THS6012 High Speed Amplifier Evaluation ModulesTHS6012EVMTexas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
    TPA6120A2 High Fidelity Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here