THS6132 Status: ACTIVE

High Efficiency Class-G ADSL Line Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS6132
Iq per channel(Max)(mA)8.1  
Slew Rate(Typ)(V/us)300  
Io(Typ)(mA)500  
Vs(Min)(V)6.6  
Vs(Max)(V)30  
Number of Channels2  
Pin/Package20QFN, 32HLQFP  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)80  
Vio(Max)(mV)15  
THD (Fc=1 MHz)(Typ)(dB)-92  
Available ChannelsD  
Vn at Flatband(Typ)(nV/rtHz)3.5  
Approx. Price (US$) 3.35 | 100u  
Iib(Max)(nA)20000  
Noninverting Input Current Noise(pA/rtHz)3.3  
2nd Harmonic(dBc)84  
3rd Harmonic(dBc)92  
@ Mhz1  
BW @ G=+2(MHz)70  
Inverting Input Current Noise(pA/rtHz)9.5  
Crosstalk(-dB)55  
Operating Temp Range(Celsius)-40 to 85  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2673: Dual, Wideband, High Output Current Operational Amplifier with Active Off-line Control
  • THS6182: Low Power Dissipation ADSL Line Driver
  • OPA2674: Dual Wideband, High Output Current, Operational Amplifer with Current Limit
  • OPA548: High-Voltage, High-Current Op Amp, Excellent Output Swing

Product Information

Features

  • Low Total Power Consumption Increases ADSL Line Card Density (20 dBm on Line)
    • 600 mW w/Active Termination (Full Bias)
    • 530 mW w/Active Termination (Low Bias)
  • Low MTPR of –74 dBc (All Bias Conditions)
  • High Output Current of 500 mA (typ)
  • Wide Supply Voltage Range of ±5 V to ±15 V [VCC(H)] and ±3.3 V to ±15 V [VCC(L)]
  • Wide Output Voltage Swing of 43 Vpp Into 100- Differential Load [VCC(H) = ±12 V]
  • Multiple Bias Modes Allow Low Quiescent Power Consumption for Short Line Lengths
    • 160-mW/ch Full Bias Mode
    • 135-mW/ch Mid Bias Mode
    • 110-mW/ch Low Bias Mode
    • 75-mW/ch Terminate Only Mode
    • 13-mW/ch Shutdown Mode
  • Low Noise for Increased Receiver Sensitivity
    • 3.3 pA/Hz Noninverting Current Noise
    • 9.5 pA/Hz Inverting Current Noise
    • 3.5 nV/Hz Voltage Noise
  • APPLICATIONS
    • Ideal for Active Termination Full Rate ADSL DMT applications (20-dBm Line Power)

Description

The THS6132 is a Class-G current feedback differential line driver ideal for full rate ADSL DMT systems. Its extremely low power consumption of 600 mW or lower is ideal for ADSL systems that must achieve high densities in ADSL central office rack applications. The unique patent pending architecture of the THS6132 allows the quiescent current to be much lower than existing line drivers while still achieving very high linearity. In addition, the multiple bias settings of the amplifiers allow for even lower power consumption for line lengths where the full performance of the amplifier is not required. The output voltage swing has been vastly improved over first generation Glass-G amplifiers and allows the use of lower power supply voltages that help conserve power.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS6132RGWRACTIVE-40 to 853.35 | 100uQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS6132RGWRG4ACTIVE-40 to 853.35 | 100uQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS6132VFPACTIVE-40 to 853.90 | 100uHLQFP (VFP) | 32 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
THS6132VFPG4ACTIVE-40 to 85 HLQFP (VFP) | 32 View   Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS6132RGWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTHS6132RGWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTHS6132VFP
WorldwideDigiKey 126
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS6132RGWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS6132RGWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS6132VFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS6132 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
THS6132VFP Evaluation ModuleTHS6132VFPEVMTexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA2673 Dual, Wideband, High Output Current Operational Amplifier with Active Off-line Control HIGH SPEED AMPLIFIER-DSL/POWER LINE TI customers also evaluated this product.
THS6182 Low Power Dissipation ADSL Line Driver HIGH SPEED AMPLIFIER-DSL/POWER LINE TI customers also evaluated this product.
OPA2674 Dual Wideband, High Output Current, Operational Amplifer with Current Limit HIGH SPEED AMPLIFIER-DSL/POWER LINE TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here