|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments, Incorporated. Description
The THS6204 is a dual-port, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in VDSL2 (very-high-bit-rate digital subscriber line 2) line driver systems that enable greater than +20.5dBm line power up to 8.5MHz with good linearity supporting the G.993.2 VDSL2 8b profile. It is also fast enough to support central-office transmission of +14.5dBm line power up to 18.1MHzProfile 30a. The unique architecture of the THS6204 allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is -89dBc at 1MHz and reduces to only -73dBc at 10MHz. Fixed multiple bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents. The wide output swing of 43.2VPP (100 The THS6204 is available in a QFN-24 or a TSSOP-24 PowerPAD™ package. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| THS6204IPWP | ACTIVE | -40 to 85 | 1.55 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | |
| THS6204IPWPG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | |
| THS6204IPWPR | ACTIVE | -40 to 85 | 1.40 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | Purchase Samples |
| THS6204IPWPRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | Purchase Samples |
| THS6204IRHFR | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RHF) | 24 | View | 3000 | LARGE T&R | |
| THS6204IRHFRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RHF) | 24 | View | 3000 | LARGE T&R | |
| THS6204IRHFT | ACTIVE | -40 to 85 | 1.50 | 1ku | QFN (RHF) | 24 | View | 250 | SMALL T&R | |
| THS6204IRHFTG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | QFN (RHF) | 24 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:39 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 WeeksTHS6204IPWP | |||
| Asia | Farnell Asia | 180 | |
| Europe | Farnell | 180 | |
| Worldwide | DigiKey | 392 | |
| TI Lead Time*: 6 WeeksTHS6204IPWPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS6204IPWPR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS6204IPWPRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS6204IRHFR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS6204IRHFRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksTHS6204IRHFT | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 6 WeeksTHS6204IRHFTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS6204IPWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6204IPWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6204IPWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6204IPWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6204IRHFR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6204IRHFRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6204IRHFT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6204IRHFTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS6204 
| Name | Part # | Company | Tool / Software Type |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Texas Instruments | Calculation Utilities |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Texas Instruments | Calculation Utilities |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| THS6214 | Dual Port VDSL2 Line Driver Amplifier | HIGH SPEED AMPLIFIER-DSL/POWER LINE | TI customers also evaluated this product. |

Most Popular Tags for THS6204: