|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The THS6214 is a dual-port, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in VDSL2 (very-high-bit-rate digital subscriber line 2) line driver systems that enable greater than +14.5dBm line power, supporting the G.993.2 VDSL2 17a profile. It is also fast enough to support central-office transmissions of +14.5dBm line power up to 30MHz. The unique architecture of the THS6214 uses minimal quiescent current while still achieving very high linearity. Differential distortion, under full bias conditions, is -93dBc at 1MHz and reduces to only -73dBc at 10MHz. Fixed multiple bias settings of the amplifiers allow for enhanced power savings for line lengths where the full performance of the amplifier is not required. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| THS6214IPWP | ACTIVE | -40 to 85 | 1.55 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | |
| THS6214IPWPR | ACTIVE | -40 to 85 | 1.40 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | Purchase Samples |
| THS6214IRHFR | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RHF) | 24 | View | 3000 | LARGE T&R | |
| THS6214IRHFT | ACTIVE | -40 to 85 | 1.50 | 1ku | QFN (RHF) | 24 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:44 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS6214IPWP | |||
| Asia | Farnell Asia | 355 | |
| Europe | Farnell | 355 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTHS6214IPWPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTHS6214IRHFR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTHS6214IRHFT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS6214IPWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6214IPWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6214IRHFR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS6214IRHFT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS6214 
| Name | Part # | Company | Tool / Software Type |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Texas Instruments | Calculation Utilities |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Texas Instruments | Calculation Utilities |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |

Most Popular Tags for THS6214: