THS7001 Status: ACTIVE

70-MHz High-Speed Programmable-Gain Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS7001THS7002 
Iq per channel(Max)(mA)9  9  
Slew Rate(Typ)(V/us)85  85  
GBW(Typ)(MHz)70  70  
Vs(Min)(V)9  9  
Vs(Max)(V)32  32  
Number of Channels1  2  
Pin/Package20HTSSOP  28HTSSOP  
BW @ Acl(MHz)100  100  
Diff Gain(%)0.02  0.02  
Diff Phase(deg)0.01  0.01  
Vio(Max)(mV)7  7  
THD (Fc=1 MHz)(Typ)(dB)-88  -88  
Settling Time (0.1%)(Typ)(ns)70  70  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)10  10  
Available ChannelsS, D  S, D  
Vn at Flatband(Typ)(nV/rtHz)1.7  1.7  
Approx. Price (US$) 5.85 | 1ku   8.35 | 1ku  
Iib(Max)(nA)3000  3000  
Noninverting Input Current Noise(pA/rtHz)0.9  0.9  
2nd Harmonic(dBc)71  71  
3rd Harmonic(dBc)75  75  
@ Mhz1  1  
BW @ G=+2(MHz)100  100  
0.1 dB BW Flatness(MHz)45  45  
Crosstalk(-dB) 85  
Operating Temp Range(Celsius) -40 to 85,0 to 70  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL026: Differential High-Frequency Amplifier with AGC
  • VCA810: High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier
  • THS7530: Fully Differential, Continuously Variable Gain Amplifier
  • THS3001: 420-MHz Current-Feedback Amplifier
  • PGA103: Programmable Gain Amplifier
  • MPY634: Wide Bandwidth Precision Analog Multiplier

More Related Products

Product Information

Features

  • Separate Low Noise Preamp and PGA Stages
  • Shutdown Control
  • Preamp Features
    • Low Voltage Noise...1.7 nV/Hz
    • Accessible Output Pin for External Filtering
    • Voltage Feedback, Gmin = -1, 2
    • 100 MHz Bandwidth (-3 dB)
  • PGA Features
    • Digitally Programmable Gain
    • -22 dB to 20 dB Gain/Attenuation Range
    • 6 dB Step Resolution
    • Output Clamp Protection
    • 70 MHz Bandwidth (-3 dB)
    • 175 V/µs Slew Rate
  • Wide Supply Range ±4.5 V to ±16 V
  • PowerPAD™ Package for Enhanced Thermal Performance

PowerPAD is a trademark of Texas Instruments Incorporated.

Description

The THS7001 (single) and THS7002 (dual) are high-speed programmable-gain amplifiers, ideal for applications where load impedance can often vary. Each channel on this device consists of a separate low-noise input preamp and a programmable gain amplifier (PGA). The preamp is a voltage-feedback amplifier offering a low 1.7-nV/Hz voltage noise with a 100-MHz (-3 dB) bandwidth. The output pin of the preamp is accessible so that filters can be easily added to the amplifier.

The 3-bit digitally-controlled PGA provides a -22-dB to 20-dB attenuation/gain range with a 6-dB step resolution. In addition, the PGA provides both high and low output clamp protection to prevent the output signal from swinging outside the common-mode input range of an analog-to-digital converter.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS7001CPWPACTIVE6.45 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol
THS7001CPWPG4ACTIVE6.45 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol
THS7001CPWPRACTIVE5.85 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS7001CPWPRG4ACTIVE5.85 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS7001IPWPACTIVE6.45 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol
THS7001IPWPG4ACTIVE6.45 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS7001CPWP
AmericasArrow 696
Avnet 60
Rochester Electronics 179
AsiaWPI 49
WorldwideDigiKey 453
Mouser Electronics 36
TI Lead Time*: 20 WeeksTHS7001CPWPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS7001CPWPR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS7001CPWPRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS7001IPWP
AmericasAvnet 45
Rochester Electronics >1k
AsiaWPI 103
EuropeAvnet-SILICA 40
Compel 194
WorldwideDigiKey 51
Mouser Electronics 58
TI Lead Time*: 20 WeeksTHS7001IPWPG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS7001CPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7001CPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7001CPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7001CPWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7001IPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7001IPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS7001 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
THS7001 High Speed Amplifier Evaluation ModuleTHS7001EVMTexas InstrumentsDevelopment Boards/EVMs
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL026 Differential High-Frequency Amplifier with AGC AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA810 High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2619 Dual, Variable Gain Amplifier with Input Buffer AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7002 70-MHz High-Speed Programmable-Gain Amplifier, Dual AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2614 Dual Variable-Gain Amplifier With Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2617 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA824 Wideband 420MHz, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2611 Dual, Variable Gain Amplifier with Low-Noise Preamp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA821 Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
PGA103 Programmable Gain Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here