THS7002 Status: ACTIVE

70-MHz High-Speed Programmable-Gain Amplifier, Dual


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS7001 THS7002
Iq per channel(Max)(mA)9  9  
Slew Rate(Typ)(V/us)85  85  
GBW(Typ)(MHz)70  70  
Vs(Min)(V)9  9  
Vs(Max)(V)32  32  
Number of Channels1  2  
Pin/Package20HTSSOP  28HTSSOP  
BW @ Acl(MHz)100  100  
Diff Gain(%)0.02  0.02  
Diff Phase(deg)0.01  0.01  
Vio(Max)(mV)7  7  
THD (Fc=1 MHz)(Typ)(dB)-88  -88  
Settling Time (0.1%)(Typ)(ns)70  70  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)10  10  
Available ChannelsS, D  S, D  
Vn at Flatband(Typ)(nV/rtHz)1.7  1.7  
Approx. Price (US$) 5.85 | 1ku   8.35 | 1ku  
Iib(Max)(nA)3000  3000  
Noninverting Input Current Noise(pA/rtHz)0.9  0.9  
2nd Harmonic(dBc)71  71  
3rd Harmonic(dBc)75  75  
@ Mhz1  1  
BW @ G=+2(MHz)100  100  
0.1 dB BW Flatness(MHz)45  45  
Crosstalk(-dB) 85  
Operating Temp Range(Celsius) -40 to 85,0 to 70  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • THS7530: Fully Differential, Continuously Variable Gain Amplifier
  • TL026: Differential High-Frequency Amplifier with AGC
  • VCA2615: 2-Channel Variable Gain Amplifier
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable
  • MPY634: Wide Bandwidth Precision Analog Multiplier
  • OPA657: 1.6GHz, Low Noise, Fet -Input Operational Amplifier

More Related Products

Product Information

Features

  • Separate Low Noise Preamp and PGA Stages
  • Shutdown Control
  • Preamp Features
    • Low Voltage Noise...1.7 nV/Hz
    • Accessible Output Pin for External Filtering
    • Voltage Feedback, Gmin = -1, 2
    • 100 MHz Bandwidth (-3 dB)
  • PGA Features
    • Digitally Programmable Gain
    • -22 dB to 20 dB Gain/Attenuation Range
    • 6 dB Step Resolution
    • Output Clamp Protection
    • 70 MHz Bandwidth (-3 dB)
    • 175 V/µs Slew Rate
  • Wide Supply Range ±4.5 V to ±16 V
  • PowerPAD™ Package for Enhanced Thermal Performance

PowerPAD is a trademark of Texas Instruments Incorporated.

Description

The THS7001 (single) and THS7002 (dual) are high-speed programmable-gain amplifiers, ideal for applications where load impedance can often vary. Each channel on this device consists of a separate low-noise input preamp and a programmable gain amplifier (PGA). The preamp is a voltage-feedback amplifier offering a low 1.7-nV/Hz voltage noise with a 100-MHz (-3 dB) bandwidth. The output pin of the preamp is accessible so that filters can be easily added to the amplifier.

The 3-bit digitally-controlled PGA provides a -22-dB to 20-dB attenuation/gain range with a 6-dB step resolution. In addition, the PGA provides both high and low output clamp protection to prevent the output signal from swinging outside the common-mode input range of an analog-to-digital converter.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
THS7002CPWPACTIVE0 to 709.20 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
THS7002CPWPG4ACTIVE0 to 709.20 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
THS7002CPWPRACTIVE0 to 708.35 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS7002CPWPRG4ACTIVE0 to 708.35 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS7002IPWPACTIVE-40 to 859.20 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
THS7002IPWPG4ACTIVE-40 to 859.20 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
THS7002IPWPRACTIVE-40 to 858.35 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
THS7002IPWPRG4ACTIVE-40 to 85 HTSSOP (PWP) | 28 View   Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS7002CPWP
AmericasNewark 50
Rochester Electronics >1k
AsiaWPI 61
WorldwideDigiKey 94
TI Lead Time*: 20 WeeksTHS7002CPWPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS7002CPWPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS7002CPWPRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS7002IPWP
AmericasArrow 47
Avnet 65
Newark 20
Rochester Electronics >1k
AsiaWPI 53
EuropeAvnet-SILICA 35
TI Lead Time*: 20 WeeksTHS7002IPWPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTHS7002IPWPR
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS7002CPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
THS7002CPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
THS7002CPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
THS7002CPWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
THS7002IPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
THS7002IPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
THS7002IPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS7002 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
THS7002 High Speed Amplifier Evaluation ModuleTHS7002EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TL026 Differential High-Frequency Amplifier with AGC AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2615 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7001 70-MHz High-Speed Programmable-Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2611 Dual, Variable Gain Amplifier with Low-Noise Preamp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2619 Dual, Variable Gain Amplifier with Input Buffer AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA810 High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2614 Dual Variable-Gain Amplifier With Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2613 Dual Variable-Gain Amplifier With Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2617 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA656 Wideband, Unity Gain Stable FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here