THS7303 Status: ACTIVE

3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX


      
         
Alert me about changes<br/>to this product

 THS7303THS7313 THS7353 
Io(Typ)(mA)70  70  70  
Vs(Min)(V)2.6  2.6  2.7  
Vs(Max)(V)5.5  5.5  5.5  
Number of Channels3  3  3  
Pin/Package20TSSOP  20TSSOP  20TSSOP  
Diff Gain(%)0.13  0.07  0.15  
Diff Phase(deg)0.55  0.12  0.30  
Gain(dB)6  6  0, Adjustable  
Approx. Price (US$) 1.65 | 1ku   1.20 | 1ku   1.65 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Filter -3dB Freq(Typ)(MHz)9, 16, 35  8  9, 16, 35  
No. Filter Poles5  5  5  
Bypass Bandwidth(Typ)(MHz)190   150  
Input CouplingDC, DC+Shift, AC-Bias, AC-STC  DC, DC+Shift, AC-Bias, AC-STC  DC, DC+Shift, AC-Bias, AC-STC  
Output CouplingDC or AC  DC or AC  DC or AC  
Input MUX2:1  2:1  2:1  
Device Control MethodI2C  I2C  I2C  
Iq Total(Typ)(mA)16.6  16.6  16.2  
Iq Disabled(Typ)(uA)0.1  0.1  0.1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • THS7314: 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain
  • THS7353: 3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX
  • TMS320DM365: Digital Media System-on-Chip (DMSoC)
  • TMS320DM6446: DaVinci Digital Media System-on-Chip
  • TVP7002: Triple 8/10-bit, 165/110MSPS Video ADC

Product Information

Features

  • 3-Video Amplifiers for CVBS, S-Video, Y'U'V', SD/ED/HD Y'P'BP'R,and G'B'R' (R'G'B')
  • I2C™ Control of All Functions
  • Integrated Low-Pass Filters
    • 5th-Order Butterworth Characteristics
    • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and Bypass (190-MHz)
  • Selectable Input Bias Modes
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with 135-mV Input Shift
    • DC-Coupled
  • 2:1 Input MUX Allows Multiple Input Sources
  • Built-in 6-dB Gain (2V/V)
  • SAG Correction Capable
  • 2.7-V to 5-V Single Supply Operation
  • Low 16.6-mA (3.3V) Total Quiscent Current
  • Individual Disable (< 1 µA) and Mute Control
  • Rail-to-Rail Output:
    • Output Swings within 100 mV from the Rails Which Allows AC or DC Output Coupling
    • Supports Driving Two Lines per Channel
  • Low Differential Gain/Phase of: 0.13% / 0.55°

View All Features in Datasheet

Description

Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-3 process, the THS7303 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable 5th order Butterworth filter to eliminate data converter images. The 9-MHz is a perfect choice for SDTV video including composite (CVBS), S-Video, and 480i/576i Y'P'BP'R, and G'B'R' (R'G'B') signals. The 16-MHz filter is ideal for EDTV 480p/576p Y'P'BP'R, G'B'R', and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y'P'BP'R, G'B'R', and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 190-MHz bandwidth, 300-V/µs amplifier to buffer the signal.

Each channel of the THS7303 is individually I2C configurable for all functions which makes it flexible for any application.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
THS7303PWACTIVE-40 to 851.85 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS7303PWG4ACTIVE-40 to 851.85 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS7303PWRACTIVE-40 to 851.65 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS7303PWRG4ACTIVE-40 to 851.65 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:44 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS7303PW
None Reported
View Distributors
TI Lead Time*: 20 WeeksTHS7303PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTHS7303PWR
AmericasArrow >1k
TI Lead Time*: 20 WeeksTHS7303PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS7303PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7303PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7303PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7303PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS7303 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
THS7303EVM Evaluation ModuleTHS7303EVMTexas InstrumentsDevelopment Boards/EVMs
THS7313EVM Evaluation ModuleTHS7313EVMTexas InstrumentsDevelopment Boards/EVMs
THS7314EVM Evaluation ModuleTHS7314EVMTexas InstrumentsDevelopment Boards/EVMs
THS7327 Evaluation ModuleTHS7327EVMTexas InstrumentsDevelopment Boards/EVMs
THS7353EVM Evaluation ModuleTHS7353EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
THS7353 3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TS5A3166 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
THS8200 Triple 10-Bit All Format Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here