THS7315 Status: ACTIVE

3-Channel SDTV Video Amplifier with 5th-Order Filters and 5.2V/V Gain


      
         
Alert me about changes<br/>to this product

 THS7314 THS7315THS7316 THS7319 
Io(Typ)(mA)70  80  80  70  
Vs(Min)(V)2.85  2.85  2.85  2.5  
Vs(Max)(V)5.5  5.5  5.5  5.5  
Number of Channels3  3  3  3  
Pin/Package8SOIC  8SOIC  8SOIC  9uCSP  
Diff Gain(%)0.1  0.2  0.1  0.05  
Diff Phase(deg)0.1  0.3  0.1  0.03  
Gain(dB)6  14.3  6  6  
Approx. Price (US$) 0.40 | 1ku   0.50 | 1ku   0.55 | 1ku   0.85 | 1ku  
Operating Temp Range(Celsius)   -40 to 85  
Filter -3dB Freq(Typ)(MHz)8.5  8.5  36  20  
No. Filter Poles5  5  5  3  
Input CouplingDC+Shift, AC-STC  DC+Shift, AC-STC, AC-Bias  DC+Shift, AC-STC, AC-Bias  DC+Shift  
Output CouplingDC or AC  DC or AC  DC or AC  DC or AC  
Device Control Method   GPIO  
Iq Total(Typ)(mA)16  15.6  18.3  3.4  
Iq Disabled(Typ)(uA)   0.15  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • THS7316: 3-Channel HDTV Video Amplifier with 5th Order Filters and 6dB Gain
  • THS7314: 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain
  • ADS1282: Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration
  • BQ24075: USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 5.5V
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10

Product Information

Features

  • Three SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', or G'B'R' (R'G'B')
  • Integrated Low-Pass Filters:
    • 5th-Order, 8.5-MHz (-3dB) Butterworth
      • -1dB Passband Bandwidth at 7 MHz
      • 47 dB Attenuation at 27 MHz
  • Versatile Input Biasing:
    • DC-Coupled with 230-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With DC-Biasing
  • Built-in 5.2 V/V Gain (14.3 dB)
  • +3-V to +5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV of the Rails, Allowing AC- or DC-Output Coupling
    • Supports Driving Two Lines per Channel
  • Low Total Quiescent Current: 15.6 mA at 3.3 V
  • Low Differential Gain/Phase of 0.2%/0.3°
  • Lead-free, Green SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low-Power Video Buffering

DaVinci is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

Fabricated using the revolutionary complementary silicon-sermanium (SiGe) BiCom3 process, the THS7315 is a low-power, single-supply, 3-V to 5-V 3-channel integrated video buffer. It incorporates a 5th-order Butterworth filter that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 8.5-MHz filter is a perfect choice for SDTV video, including Composite Video Baseband Signals (CVBS), S-Video, Y’U’V’, G’B’R’ (R’G’B’), and Y’P’BP’R 480i/576i.

The THS7315 inputs can be either ac- or dc-coupled. The 230-mV output level shift allows for a full sync dynamic range at the output with 0 V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with bottom-level sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

The THS7315 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 5.2-V/V gain allows for both ac and dc line driving, making it a perfect choice for DaVinci processors. The ability for each channel to drive two video lines, or 75- loading, allows for maximum flexibility as a video line driver. The 15.6-mA quiescent current at 3.3 V also makes it an excellent choice for USB-powered, portable, or other power-sensitive video applications

The THS7315 is available in a small SOIC-8 package that is lead-free and compliant with green requirements.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
THS7315DACTIVE0.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS7315DG4ACTIVE0.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
THS7315DRACTIVE0.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
THS7315DRG4ACTIVE0.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:34 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTHS7315D
AmericasArrow 50
Rochester Electronics >1k
AsiaWPI 35
WorldwideDigiKey 559
TI Lead Time*: 20 WeeksTHS7315DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTHS7315DR
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTHS7315DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS7315D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7315DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7315DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7315DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS7315 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
THS7315EVM Evaluation ModuleTHS7315EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
THS7374   4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain   VIDEO FUNCTIONS - INTEGRATED FILTER   4-Channel SDTV Video Amplifier with 6th-Order Filters and 6-dB Gain
See Literature slos590    
Customers Who Evaluated This Product Also Evaluated...
THS7316 3-Channel HDTV Video Amplifier with 5th Order Filters and 6dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
ADS1282 Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
BQ24075 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 5.5V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TS5A3159 1-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
LP2981-33 Single Output LDO, 100mA, Fixed(3.3V), Shutdown, 1.25% Tolerance LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UC2845A Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TMS320F2810 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN65HVD251 Industrial CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here