|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
Fabricated using the Silicon-Germanium (SiGe) BiCom-III process, the THS7316 is a low power single-supply 3-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th-order modified Butterworth filter which is useful as a DAC reconstruction filter or an ADC anti-aliasing filter. The 36-MHz filter is a perfect choice for HDTV video which includes YPBPR 720p/1080i, GBR (RGB), and VGA/SVGA/XGA signals. As part of the THS7316 flexibility, the input can be configured for ac or dc coupled inputs. The DC + 140-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input. The AC coupled modes include a transparent sync-tip clamp option for signals with sync such as Y or Green with sync. AC-coupled biasing for PB/PR/Non-sync channels can be achieved by adding an external resistor. The THS7316 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive 2 video lines per channel, or 75- The THS7316 is available in a small SOIC-8 package that is RoHS compliant. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| THS7316D | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| THS7316DG4 | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| THS7316DR | ACTIVE | 0.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| THS7316DRG4 | ACTIVE | 0.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS7316D | |||
| Americas | Arrow | 218 | |
| Worldwide | Mouser Electronics | 10 | |
| TI Lead Time*: 20 WeeksTHS7316DG4 | |||
| Asia | Farnell Asia | 443 | |
| Europe | Farnell | 443 | |
| TI Lead Time*: 20 WeeksTHS7316DR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTHS7316DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS7316D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS7316DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS7316DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| THS7316DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS7316 
| Name | Part # | Company | Tool / Software Type |
| THS7316EVM Evaluation Module | THS7316EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| THS7315 | 3-Channel SDTV Video Amplifier with 5th-Order Filters and 5.2V/V Gain | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| THS7319 | 3-Channel Very Low Power, Low Profile EDTV Video Amplifiers with 6-dB Gain | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| THS7314 | 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TS3USB221A | ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TPD12S521 | HDMI Transmitter Port Protection and Interface Device | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS23750 | IEEE 802.3af PD Controller with Integrated DC/DC | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPA2005D1 | 1.4-W Mono Class-D Audio Amplifier (TPA2005) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| MSP430F2011 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number