|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
Fabricated using the new complementary silicon-germanium (SiGe) BiCom-III process, the THS7327 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer with H and V Sync signal paths. It incorporates a selectable 5th order Butterworth anti-aliasing filter on each channel. The 9-MHz is a perfect choice for SDTV video including composite, S-Video, and 480i/576i. The 16-MHz filter is ideal for EDTV 480p/576p and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i and SVGA signals. The 75-MHz filter is ideal for HDTV 1080p and XGA/SXGA signals. For UXGA/QXGA R'G'B' signals, the filter can be bypassed allowing a 500-MHz bandwidth, 1150-V/µs amplifier to buffer the signal. Each channel of the THS7327 is individually I2C configurable for all functions including controlling the 2:1 input MUX. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| THS7327PHP | ACTIVE | -40 to 85 | 3.70 | 1ku | HTQFP (PHP) | 48 | View | 250 | JEDEC TRAY (10+1) | ||
| THS7327PHPG4 | ACTIVE | -40 to 85 | 3.70 | 1ku | HTQFP (PHP) | 48 | View | 250 | JEDEC TRAY (10+1) | ||
| THS7327PHPR | ACTIVE | -40 to 85 | 3.35 | 1ku | HTQFP (PHP) | 48 | View | 1000 | LARGE T&R | Purchase Samples | |
| THS7327PHPRG4 | ACTIVE | -40 to 85 | 3.35 | 1ku | HTQFP (PHP) | 48 | View | 1000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS7327PHP | |||
| Americas | Arrow | >1k | |
| Avnet | 250 | ||
| Rochester Electronics | 524 | ||
| Asia | WPI | 87 | |
| Worldwide | DigiKey | 210 | |
| Mouser Electronics | 418 | ||
| TI Lead Time*: 20 WeeksTHS7327PHPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS7327PHPR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 967 | |
| TI Lead Time*: 20 WeeksTHS7327PHPRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS7327PHP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| THS7327PHPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| THS7327PHPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| THS7327PHPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS7327 
| Name | Part # | Company | Tool / Software Type |
| THS7327 Evaluation Module | THS7327EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS70445 | Dual-output (3.3V/1.2V)1A/2A LDO Regulator with dual enables and SVS for split-voltage systems | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| ADS8345 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1240 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPD12S521 | HDMI Transmitter Port Protection and Interface Device | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| SN74LV273A | Octal D-Type Flip-Flops With Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| BUF634 | 250mA High-Speed Buffer | VIDEO FUNCTIONS-FIXED GAIN | TI customers also evaluated this product. |
| BQ20Z75-V160 | SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| DAC8812 | 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLC3548 | 14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TL16C552A | Dual UART with 16-Byte FIFOs & Parallel Port | INTERFACE-UARTS | TI customers also evaluated this product. |

No Tags are Available for this Part Number