|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
I2C is a trademark of Philips Electronics. Description
Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-III process, the THS7353 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable 5th order Butterworth anti-aliasing / DAC reconstruction filter to eliminate data converter images. The 9-MHz is a perfect choice for SDTV video including composite, S-Video, and 480i/576i Y'P'BP'R or G'B'R' (R'G'B') video. The 16-MHz filter is ideal for EDTV 480p/576p Y'P'BP'R, G'B'R', and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y'P'BP'R, G'B'R', and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 150-MHz bandwidth, 300-V/µs amplifier to buffer the signal. Each channel of the THS7353 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The externally controlled gain adjust pin allows for fine tuning of the gain such as line driving, compensating for cable losses, or Sin-X/X compensation. As part of the THS7353 flexibility, the 2:1 MUX input can be selected for ac or dc coupled inputs. The ac coupled modes include a sync-tip clamp option for CVBS/Y'/G'B'R' with sync or a fixed bias for the C'/P'B/P'R channels. The dc input options include a dc input or a dc + 250-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input. The THS7353 is the perfect choice for all video buffer applications. The 16.2-mA total quiescent current (54 mW total power) makes it an excellent choice for USB powered or portable video applications. While fully disabled, the THS7353 consumes less than 1µA. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| THS7353PW | ACTIVE | -40 to 85 | 1.85 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| THS7353PWG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| THS7353PWR | ACTIVE | -40 to 85 | 1.65 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| THS7353PWRG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTHS7353PW | |||
| Americas | Arrow | 635 | |
| Newark | 204 | ||
| Rochester Electronics | 520 | ||
| Asia | WPI | 68 | |
| Worldwide | DigiKey | 361 | |
| Mouser Electronics | 34 | ||
| TI Lead Time*: 20 WeeksTHS7353PWG4 | |||
| Asia | Farnell Asia | >1k | |
| Europe | Farnell | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTHS7353PWR | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTHS7353PWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| THS7353PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS7353PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS7353PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| THS7353PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for THS7353 
| Name | Part # | Company | Tool / Software Type |
| THS7303EVM Evaluation Module | THS7303EVM | Texas Instruments | Development Boards/EVMs |
| THS7313EVM Evaluation Module | THS7313EVM | Texas Instruments | Development Boards/EVMs |
| THS7314EVM Evaluation Module | THS7314EVM | Texas Instruments | Development Boards/EVMs |
| THS7327 Evaluation Module | THS7327EVM | Texas Instruments | Development Boards/EVMs |
| THS7353EVM Evaluation Module | THS7353EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| THS7303 | 3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| TVP7002 | Triple 8/10-bit, 165/110MSPS Video ADC | VIDEO AND IMAGING-VIDEO ADCS | TI customers also evaluated this product. |
| THS8200 | Triple 10-Bit All Format Video DAC | VIDEO AND IMAGING-VIDEO DACS | TI customers also evaluated this product. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| TVP5146 | NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS73001 | Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TMS320DM6467 | Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS65930 | Integrated Power Management IC with 3 DC/DC's, 4 LDO's, Audio Codec, USB HS Transceiver | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS5430-Q1 | Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| CD4051B | CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |

No Tags are Available for this Part Number