THS7375 Status: ACTIVE

4-Channel SDTV Video Amplifier with 6th-Order Filters and 15-dB Gain

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 THS7375
Io(Typ)(mA)90  
Vs(Min)(V)2.85  
Vs(Max)(V)5.5  
Number of Channels4  
Pin/Package14TSSOP  
Diff Gain(%)0.5  
Diff Phase(deg)0.5  
Gain(dB)15  
Approx. Price (US$) 0.55 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Filter -3dB Freq(Typ)(MHz)9.5  
No. Filter Poles6  
Bypass Bandwidth(Typ)(MHz)70  
Input CouplingDC + Shift,AC-Bias,AC-STC  
Output CouplingDC or AC  
Device Control MethodGPIO  
Iq Total(Typ)(mA)14  
Iq Disabled(Typ)(uA)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • THS7314: 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain
  • THS7374: 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain
  • THS7365: 6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • SN74HCT574: Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

Product Information

Features

  • Four SDTV Video Amplifiers for CVBS, S-Video,
    Y'P'BP'R 480i/576i, Y'U'V', G'B'R' (R'G'B'), or SCART
  • Integrated Low-Pass Filters:
    • Sixth-Order 9.5-MHz (-3dB) Butterworth
    • -0.1-dB Bandwidth at 6 MHz
    • -1-dB Passband Bandwidth at 8 MHz
    • 54-dB Attenuation at 27 MHz
  • Versatile Input Biasing
    • DC-Coupled with 320-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Biasing Allowed
  • Built-in 5.6-V/V Gain (14.95 dB)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails to Allow AC or DC Output Coupling
    • Supports Driving Two Lines per Channel
  • Low 9.8-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.2%/0.35°
  • Lead-Free and Green TSSOP-14 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • Portable Media Player Video Buffering
    • Security/Surveillance Systems
    • DaVinci/OMAP/DMxxx Video Buffering

DaVinci is a trademark of Texas Instruments Incorporated.

Description

Fabricated using the revolutionary complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7375 is a low-power, single-supply, 3 V to 5 V four-channel integrated video buffer. It incorporates a sixth-order Butterworth filter (able to be bypassed) that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 9.5-MHz filter is a perfect choice for SDTV video that includes composite (CVBS), S-video, Y'U'V', G'B'R' (R'G'B'), Y'P'BP'R 480i/576i, and SCART systems.

As part of the THS7375 flexibility, the input can be configured for either ac or dc-coupled inputs. The 320-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

The THS7375 is the perfect choice for all video buffer applications. Its rail-to-rail output stage with 5.6-V/V gain allows for both ac and dc line driving. This architecture makes the THS7375 an ideal choice for DaVinci processors. The ability to drive two lines per channel, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 9.8-mA total quiescent current at 3.3 V and 0.1-µA disabled current makes it an excellent choice for USB-powered, portable, or other power-sensitive applications.

The THS7375 is available in a TSSOP-14 package that is lead-free and green (RoHS) compliant.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
THS7375IPWACTIVE-40 to 850.65 | 1kuTSSOP (PW) | 14 View 90 | TUBEPurchase Samples
THS7375IPWG4ACTIVE-40 to 850.65 | 1kuTSSOP (PW) | 14 View 90 | TUBEPurchase Samples
THS7375IPWRACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R
THS7375IPWRG4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
THS7375IPWAs of 9:26 AM GMT, 03 Jul 2009As of 9:26 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 540
 DigiKey  Available
 Mouser Electronics 540
 EuropeArrow Southern Europe 540
 Avnet-SILICA 450
 EBV Elektronik 180
 Farnell 500
THS7375IPWG4As of 9:26 AM GMT, 03 Jul 2009As of 9:26 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
THS7375IPWRAs of 9:26 AM GMT, 03 Jul 2009As of 9:26 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey >1k
 Newark >1k
THS7375IPWRG4As of 9:26 AM GMT, 03 Jul 2009As of 9:26 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
THS7375IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7375IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7375IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
THS7375IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for THS7375 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
SCART circuit evaluation platform using THS7374TSW7374EVMTexas InstrumentsDevelopment Boards/EVMs
THS7375EVM Evaluation ModuleTHS7375EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain   TI customers also evaluated this product.
THS7374 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain   TI customers also evaluated this product.
THS7365 6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB   TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74HCT574 Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
TPA2014D1 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430x5xx - Flash No LCD TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator REFERENCES-SHUNT VOLTAGE REFERENCES TI customers also evaluated this product.
LM4040A30 3-V Precision Micropower Shunt Voltage Reference, 0.1% accuracy REFERENCES-SHUNT VOLTAGE REFERENCES TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here